PCMCIA 开关和驱动器

Analog Devices 提供了一个独特的 PCMCIA 开关和开关驱动器系列,用于实现 PCMCIA 板卡电源的低损耗开关操作。主要特点包括低导通电阻 VCC 开关、用于防止主电源和板卡电子电路遭受故障损坏的 SafeSlot 电流限制、以及用于最大限度减小采用容性负载时的 3.3 V / 5 V 电源影响的受控上升和下降时间。
产品选型表

PCMCIA Switches & Drivers

  按住Shift键进行二次排序
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
FunctionCommentsUS Price 1000 to 4999
($ US)
1LT4430 3 20 Switching Regulator Secondary-Side Optocoupler Driver $1.81 (LT4430ES6#TRPBF)
2LTC1472 2.7 5.25 Single VPP + VCC Matrix Switch Matrix with SafeSlot Protection $3.40 (LTC1472CS#PBF)
3LTC1471 2.7 5.25 Dual 5V/3.3V VPP Matrix Fully Integrated VCC Switch with SafeSlot Protection $4.10 (LTC1471CS#PBF)
4LTC1470 2.7 5.25 5V/3.3V Vcc Switch Matrix Fully Integrated VCC Switch with SafeSlot Protection $2.45 (LTC1470CS8#PBF)
5LTC1315 4.5 5.5 Dual VPP + VCC Switch Matrix Internal Drivers for Vcc MOSFETs $3.30 (LTC1315CG#PBF)
6LTC1314 4.5 5.5 VPP + VCC Switch Matrix Internal Drivers for Vcc MOSFETs $2.30 (LTC1314CS#PBF)
7LT1313 13 20 Dual Vpp Driver/Regulator Useful with overwinding $3.10 (LT1313CS#PBF)