功率控制

Analog Devices 的功率控制产品库包括理想二极管、PowerPathTM 控制器、MOSFET 驱动器、桥式驱动器和其他非稳压器型电源应用。

Power Control

  按住Shift键进行二次排序
SortOrderPart#FunctionCommentsFeaturesVin
(min)
(V)
Vin
(max)
(V)
US Price 1000 to 4999
($ US)
1ADP1974- Bidirectional Synchronous PWM Controller for Battery Test and Formation- 6 60 $4.20 (ADP1974ARUZ-R7)
2LT8312 Switching Regulator Boost Controller with Power Factor Correction Active PFC 10 38 $2.25 (LT8312EMS#PBF)
3LT8311 Secondary Side Controller LT8311 - Synchronous Rectifier Controller with Opto-Coupler Driver for Forward Converters- 3.7 30 $3.06 (LT8311EFE#PBF)
4LT8309 Secondary Side Controller Secondary-Side Synchronous Rectifier Driver- 4.5 40 $1.82 (LT8309ES5#TRPBF)
5ADP1972- Buck or Boost, PWM Controller for Battery Test Solutions- 6 60 $3.50 (ADP1972ARUZ-R7)
6LT3798 Switching Regulator Isolated No Opto-Coupler Flyback Controller with Active PFC Active PFC, No Opto Isolator 10 38 $2.25 (LT3798EMSE#PBF)
7LTC3799-1 Offline LED Controller Offline Isolated Flyback LED Controller with Active PFC, not designed for use with TRIAC dimmer Active PFC, No Opto Isolator-- $2.25 (LT3799EMSE-1#PBF)
8LT3799 Offline LED Controller Offline Isolated Flyback LED Controller with Active PFC, Offline 4W to 100W+ LED Application Active PFC, No Opto Isolator-- $2.25 (LT3799EMSE#PBF)
9LTC1706-63 VID Voltage Programmer 5-Bit VID Voltage Programmer for Sun CPUs- 2.7 5.5 $2.05 (LTC1706EMS-63#PBF)
10ADM1041A Digital Power System Manager Secondary-Side Controller with Current Share and Housekeeping- 4.5 5.5 $3.31 (ADM1041AARQZ-REEL)
11LT4430 Switching Regulator Secondary-Side Optocoupler Driver- 3 20 $1.81 (LT4430ES6#TRPBF)
12LTC3901 Synchronous Rectifier Driver For push-pull and full-bridge converters; programmable timeout, reverse inductor current sense- 4.5 11 $2.60 (LTC3901EGN#PBF)
13LTC3900 Synchronous Rectifier Driver Synchronous Rectifier Driver for Forward Converters- 4.5 11 $2.50 (LTC3900ES8#PBF)
14LTC1706-61 VID Voltage Programmer VID Programmer- 2.7 5.5 $2.05 (LTC1706EMS-61#PBF)
15LT3710- Secondary side synchronous post regulator. auxiliary output in isolated power supplies. use with the- 8 24 $3.95 (LT3710EFE#PBF)
16LTC1699-82 VID Voltage Programmer SMBus VID Programmer- 2.7 5.5 $2.15 (LTC1699EMS8-82#PBF)
17LTC1699-81 VID Voltage Programmer SMBus VID Programmer- 2.7 5.5 $2.15 (LTC1699EMS8-81#PBF)
18LTC1699-80 VID Voltage Programmer SMBus VID Programmer- 2.7 5.5 $2.15 (LTC1699EMS8-80#PBF)
19LTC1840 Fan Speed Controller Dual Fan Controller with 2-Wire Interface Fan Speed Controller-- $2.75 (LTC1840CGN#PBF)
20LTC1706-85 VID Voltage Programmer VID Programmer- 2.7 5.5 $2.05 (LTC1706EMS-85#PBF)
21LTC1698 Synchronous Rectifier Driver Secondary Synchronous rectifier controller (use LT3781 for primary side)- 6 12.6 $5.30 (LTC1698EGN#PBF)
22LTC1695 Fan Speed Controller SMBus/I²C Fan Speed Controller in SOT-23 Fan Speed Controller-- $1.51 (LTC1695CS5#TRPBF)
23LTC1706-82 VID Voltage Programmer VID Programmer- 2.7 5.5 $2.05 (LTC1706EMS-82#PBF)
24LTC1706-81 VID Voltage Programmer 5-Bit Desktop VID Voltage Programmer- 2.7 5.5 $2.05 (LTC1706EMS-81#PBF)
25LTC1706-19 VID Voltage Programmer VID Programmer- 2.7 5.5 $1.95 (LTC1706CS8-19#PBF)
26LT1509 Power Factor Controller Power Factor and PWM Controller PFC/PWM Single Chip, Soft Start 11.5 25 $3.95 (LT1509CN#PBF)
27LT1162 Dual Half Bridge Driver Input UV Lockout, High Side Gate Drive UV Lockout- 8 60 $5.05 (LT1162CSW#PBF)
28LT1160 Half Bridge Driver Input UV Lockout, High Side Gate Drive UV Lockout- 9 60 $2.80 (LT1160CN#PBF)
29LT1247 Pulse Width Modulators 1MHz Off-Line Current Mode PWM and DC/DC Converter Built-in Blanking, Improved 1843 7.6 25 $2.10 (LT1247CN8#PBF)
30LTC1472 Single VPP + VCC Matrix Switch Matrix with SafeSlot Protection- 2.7 5.25 $3.40 (LTC1472CS#PBF)
31LTC1471 Dual 5V/3.3V VPP Matrix Fully Integrated VCC Switch with SafeSlot Protection- 2.7 5.25 $4.10 (LTC1471CS#PBF)
32LTC1470 5V/3.3V Vcc Switch Matrix Fully Integrated VCC Switch with SafeSlot Protection- 2.7 5.25 $2.45 (LTC1470CS8#PBF)
33LT1336 Half Bridge Driver 0% to 100% Duty Cycle Operation for Servo Motor Drive- 9 60 $3.00 (LT1336CN#PBF)
34LTC1315 Dual VPP + VCC Switch Matrix Internal Drivers for Vcc MOSFETs- 4.5 5.5 $3.30 (LTC1315CG#PBF)
35LTC1314 VPP + VCC Switch Matrix Internal Drivers for Vcc MOSFETs- 4.5 5.5 $2.30 (LTC1314CS#PBF)
36LT1313 Dual Vpp Driver/Regulator Useful with overwinding- 13 20 $3.10 (LT1313CS#PBF)
37LT1249 Power Factor Controller Power Factor Controller Power Factor Corrector in 8 Leads 11.5 25 $3.25 (LT1249CN8#PBF)
38LT1248 Power Factor Controller Power Factor Controller Power Factor Corrector in 8 Leads 11.5 25 $3.60 (LT1248CN#PBF)
39LT1246 Pulse Width Modulators 1MHz Off-Line Current Mode PWM and DC/DC Converter Built-in Blanking, Improved 1842 10 25 $2.15 (LT1246CN8#PBF)
40LT1158 Half Bridge Driver On-Chip Charge Pump, Drives All N-Channel MOSFETs- 4.5 36 $3.30 (LT1158CN#PBF)
41LT1245 Pulse Width Modulators High Speed Current Mode Pulse Width Modulators Improved 1845 8.2 25 $1.95 (LT1245CN8#PBF)
42LT1244 Pulse Width Modulators High Speed Current Mode Pulse Width Modulators Improved 1844 11 25 $1.95 (LT1244CN8#PBF)
43LT1243 Pulse Width Modulators High Speed Current Mode Pulse Width Modulators Improved 1843, to 100% Duty Cycle 8.2 25 $1.95 (LT1243CN8#PBF)
44LT1242 Pulse Width Modulators High Speed Current Mode Pulse Width Modulators Improved 1842, to 100% Duty Cycle 11 25 $1.95 (LT1242CN8#PBF)
45LT1241 Pulse Width Modulators High Speed Current Mode Pulse Width Modulators Low Start-Up Current, to 500kHz 8.2 25 $1.95 (LT1241CN8#PBF)