µModule LED 驱动器

Analog Devices 的 µModule® LED 驱动器是完整的系统级封装 (SiP) 电源管理解决方案,具有集成化 DC-DC 控制器、功率晶体管、输入和输出电容器、补偿组件和电感器,采用紧凑的表面贴装型 LGA 封装。µModule LED 驱动器能够有效地满足那些需要高效率和可靠的电源管理解决方案、同时面临着时间和空间限制条件的工程师之需求。
产品选型表
Quick LED Driver Search
Input |
V
V
LED Strings |
A
LED Voltage |
V
V

µModule LED Drivers

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Vout Max
(typ)
(V)
DimmingFeaturesUS Price 1000 to 4999
($ US)
1LTM8005 1 5 38- 38 3000:1 PWM Current Monitor, Open LED Protection, Resistor Set Frequency, Spread Spectrum $10.95 (LTM8005IY#PBF)
2LTM8042-1 1 3 30 350m 32 10:1 Analog, 3000:1 PWM Constant Current Constant Voltage, Soft Start, True Color PWM Dimming $8.76 (LTM8042EV-1#PBF)
3LTM8042 1 3 30 1 32 10:1 Analog, 3000:1 PWM Constant Current Constant Voltage, Soft Start, True Color PWM Dimming $8.76 (LTM8042EV#PBF)
4LTM8040 1 4 36 1 13 10:1 Analog, 3000:1 PWM Constant Current Constant Voltage, Programmable Output Current $7.45 (LTM8040EV#PBF)