多拓扑 LED 驱动器

Analog Devices 拥有门类宽泛的 LED 驱动器产品,适用于背光照明应用。它们可被配置为无电感器型白光 LED 驱动器 (用于并联的 LED) 或电感器型白光 LED 驱动器 (用于串联的 LED)。拓扑包括升压稳压器 LED 驱动器、降压稳压器 LED 驱动器、降压-升压 LED 驱动器 … 等等。不管采用何种拓扑,这些 LED 驱动器均可提供最高的效率、最低的噪声和最小的占板面积。其他特点包括集成的肖特基二极管、准确的 LED 电流匹配、以及多输出能力。
产品选型表
Quick LED Driver Search
Input |
V
V
LED Strings |
A
LED Voltage |
V
V

Multitopology LED Driver

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Switch Current
(typ)
(A)
Output Current
(typ)
(A)
Vout Max
(typ)
(V)
TopologyUS Price 1000 to 4999
($ US)
1LT3922 1 2.8 36 2.3 2 40 Boost, Buck, Buck-Boost $2.71 (LT3922EUFD#PBF)
2LT3761A 1 4.5 60 25 10 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.20 (LT3761AEMSE#PBF)
3LT3761 1 4.5 60 25 10 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.20 (LT3761EMSE#PBF)
4LT3952 1 3 42 4.5 4 60 Boost, Buck, Buck-Boost, LED Driver $3.95 (LT3952EFE#PBF)
5LT3795 1 4.5 110 25 10 110 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.45 (LT3795EFE#PBF)
6LT3955 1 4.5 60 4.2 1 80 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.75 (LT3955EUHE#PBF)
7LT3954 1 4.5 40 6.3 4 40 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.60 (LT3954EUHE#PBF)
8LT3797 3 2.5 40 20 5 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $4.95 (LT3797ELXE#PBF)
9LT3796 1 6 100 25 10 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.45 (LT3796EFE#PBF)
10LTM8042-1 1 3 30 350m 350m 32 Boost, Buck, LED Driver $8.76 (LTM8042EV-1#PBF)
11LTM8042 1 3 30 1 1 32 Boost, Buck, LED Driver $8.76 (LTM8042EV#PBF)
12LT3519 1 3 30 980m 500m 45 Boost, Buck, Buck-Boost, LED Driver, Sepic $2.50 (LT3519EMS#PBF)
13LT3956 1 4.5 80 3.3 1.5 80 Boost, Buck, Buck-Boost, Flyback, LED Driver, Sepic $3.50 (LT3956EUHE#PBF)
14LT3756 1 6 100 25 10 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $2.90 (LT3756EUD-1#PBF)
15LT3755 1 4.5 40 25 10 75 Boost, Buck, Buck-Boost, LED Driver, Sepic $2.75 (LT3755EUD-1#PBF)
16LT3492 3 3 30 1 300m 60 Boost, Buck, Buck-Boost, LED Driver $3.70 (LT3492EUFD#PBF)
17LT3517 1 3 30 1.9 1.25 40 Boost, Buck, Buck-Boost, LED Driver $2.70 (LT3517EUF#PBF)
18LT3518 1 3 40 2.8 1.86 45 Boost, Buck, Buck-Boost, LED Driver $2.95 (LT3518EUF#PBF)
19LT3496 3 3 30 1 700m 45 Boost, Buck, Buck-Boost, LED Driver $3.50 (LT3496EUFD#PBF)
20LT3476 4 2.8 16 2 1 36 Boost, Buck, Buck-Boost, LED Driver $4.64 (LT3476EUHF#PBF)
21LT3478 1 2.8 36 6.3 4.2 42 Boost, Buck, Buck-Boost, LED Driver $3.60 (LT3478EFE#PBF)
22LTC3783 1 3 36 25- 100 Boost, Flyback, LED Driver, Sepic $2.85 (LTC3783EFE#PBF)
23LT3477 1 2.3 25 4 2.66 40 Boost, Buck, Buck-Boost, LED Driver $3.15 (LT3477EUF#PBF)