无电感器型 (充电泵) LED 驱动器

Analog Devices 拥有一个品种非常齐全的 LED 驱动器产品线以用于背面照明应用。它们被配置成无电感器型白光 LED 驱动器 (用于驱动并联的 LED) 或电感器型白光 LED 驱动器 (用于驱动串联的 LED)。采用的拓扑包括升压型稳压器 LED 驱动器、降压型稳压器 LED 驱动器、降压-升压型 LED 驱动器 … 等等。不管采用的是何种拓扑,这些 LED 驱动器都提供了极高的效率、极低的噪声以及极小的占板面积。其他特点包括集成化肖特基二极管、准确的 LED 电流匹配处理和多输出能力。
Quick LED Driver Search
Input |
V
V
LED Strings |
A
LED Voltage |
V
V

无电感 (电荷泵) LED驱动器

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Max Number of LEDsCommentsIsupply
(typ)
(A)
US Price 1000 to 4999
($ US)
1ADP8866 9 2.5 5.5- 1- 245µ $0.99 (ADP8866ACPZ-R7)
2ADP8870 7 2.5 5.5- 1- 4.6m $0.99 (ADP8870ACBZ-R7)
3LTC3230 5 2.7 5.5 125m 5 (parallel) 5-LED Main/Sub Display Driver with Dual LDO 480µ $1.55 (LTC3230EUD#PBF)
4LTC3219 9 2.9 5.5 250m 9 (parallel) 250mA Universal Nine Channel LED Driver 400µ $1.80 (LTC3219EUD#PBF)
5LTC3207 13 2.9 5.5 600m 12 + 1 LED/CAM 600mA Universal Multi-Output LED/CAM Driver 500µ $1.95 (LTC3207EUF#PBF)
6LTC3220 18 2.9 5.5 360m 18 (parallel) 360mA Universal 18-Channel LED Driver 580µ $2.35 (LTC3220EPF-1#PBF)
7LTC3212 3 2.7 5.5 25m 3 (parallel) RGB LED Driver and Charge Pump 400µ $1.30 (LTC3212EDDB#TRPBF)
8LTC3210-3 4 2.9 4.5 500m 1 CAM, 3 Main (25mA) MAIN/CAM LED Controllers with 32-Step Brightness Control in 3mm x 3mm QFN 400µ $1.70 (LTC3210EUD-3#PBF)
9LTC3210-2 5 2.9 4.5 500m 1 CAM (400mA), 4 Main (25mA) MAIN/CAM LED Controllers with 32-Step Brightness Control in 3mm x 3mm QFN 400µ $1.70 (LTC3210EUD-2#PBF)
10LTC3218 1 2.9 4.5 400m 1 400mA Single Wire Camera LED Charge Pump 980µ $1.44 (LTC3218EDDB#TRPBF)
11LTC3210 5 2.9 4.5 500m 1 CAM (400mA), 4 Main (25mA) MAIN/CAM LED Controller in 3mm × 3mm QFN 400µ $1.70 (LTC3210EUD#PBF)
12LTC3217 4 2.9 4.5 600m 4 (parallel) 600mA Low Noise Multi-LED Camera Light Charge Pump 1m $1.70 (LTC3217EUD#PBF)
13LTC3208 17 2.9 4.5 1 17 (parallel) High Current Software Configurable Multidisplay LED Controller 250µ $2.55 (LTC3208EUH#PBF)
14LTC3215 1 2.9 4.4 700m 1 Constant Frequency Charge Pump with Independent Torch (350mA)/Flash (700mA) Current Control 300µ $1.75 (LTC3215EDD#PBF)
15LTC3210-1 5 2.9 4.5 500m 1 CAM, 4 Main MAIN/CAM LED Controller with 64-Step Brightness Control in 3mm × 3mm QFN 400µ $1.70 (LTC3210EUD-1#PBF)
16LTC3209 8 2.9 4.5 600m 1 AUX, 2 CAM, 5 Main 600mA Main/Camera LED Controller 400µ $1.80 (LTC3209EUF-1#PBF)
17LTC3216 1 2.9 4.4 1 1 Constant Frequency Charge Pump with Independent Torch (500mA)/Flash (1A) Current Control 7m $2.00 (LTC3216EDE#PBF)
18ADM8845 6 2.6 5.5 30m 6- 5m $0.73 (ADM8845ACPZ-REEL7)
19ADM8843 4 2.6 5.5 30m 4- 5m $0.52 (ADM8843ACPZ-REEL7)
20LTC3206 11 2.8 4.5 400m 1 RGB, 4, 6 Drives 6 Main LEDs, 4 Sub Display, 1 RGB 50µ $2.20 (LTC3206EUF#PBF)
21LTC3205 7 2.8 4.5 250m 1 RGB, 2, 4 Drives 4 Main LEDs, 2 Sub Display, 1 RGB 50µ $2.10 (LTC3205EUF#PBF)
22LTC3201 1 2.7 4.5 100m 6 (parallel) Ultralow Noise, White LED Driver 4m $1.90 (LTC3201EMS#PBF)
23LTC3200 1 2.7 4.5 100m 6 (parallel) Low Noise, Doubler/White LED Driver 3.5m $1.66 (LTC3200ES6-5#TRPBF)
24LTC3214 1 2.9 4.5 500m 1 500mA Camera LED Charge Pump 980µ $1.65 (LTC3214EDD#PBF)
25LTC3202 1 2.7 4.5 125m 8 (parallel) Low Noise, Fractional White LED Driver 2.5m $1.90 (LTC3202EMS#PBF)
26ADM8660 1 1.5 7---- $2.11 (ADM8660ANZ)