LDO+

Analog Devices 的 LDO+ 器件除了提供基本的线性稳压器性能之外,还有其他的功能和特性。功能包括电压、电流和温度监察;诊断信息;以及可编程电流限制、有源输出放电、或控制一个负责为 LDO 供电的上游电源之能力等特性。
产品选型表
Quick Linear Regulator Search
Input |
V
V
Output |
V
A

LDO Plus

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageDropout Voltage
(typ)
(V)
FeaturesTemp Range
1LT3045-1 1 1.8 20 500m- 260m Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise, VIOC-
2LT3045 1 1.8 20 500m Adj 260m Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise-
3LT3089 1 1.2 36 800m Adj 1.47 Cable Drop Compensation, Current Source Reference, Output Current Monitor, Temperature Monitor-
4LT3066 1 1.8 45 500m Adj 300m Active Output Discharge, Shutdown-
5LT3091 1 -36 -1.5 1.5 -Adj 300m Cable Drop Compensation, Current Source Reference, Output Current Monitor, Shutdown-
6LT3042 1 1.8 20 200m Adj 350m Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise-
7LT3061 1 1.6 45 100m Adj 250m Active Output Discharge, Shutdown-
8LT3063 1 1.6 45 200m Adj 300m Active Output Discharge, Shutdown-
9LT3090 1 -36 -1.5 600m -Adj 300m Cable Drop Compensation, Current Source Reference, Output Current Monitor, Shutdown-
10LT3081 1 1.2 36 1.5 Adj 1.21 Cable Drop Compensation, Current Source Reference, Output Current Monitor, Temperature Monitor-
11LT3055 1 2 45 500m Adj 350m Output Current Monitor, Power Good, Shutdown, Temperature Monitor-
12LT3086 1 1.4 40 2.1 Adj 330m Cable Drop Compensation, Current Source Reference, Output Current Monitor, Power Good, Shutdown, Temperature Monitor-
13LT3071 1 950m 3 5 Adj 85m Digitally Programmable, Marginning, Output Current Monitor, Power Good, Separate Bias Pin-
14LT3070 1 950m 3 5 Adj 85m Digitally Programmable, Marginning, Power Good, Separate Bias Pin-
15LT3050 1 1.6 45 100m 3.3, 5, Adj 340m Output Current Monitor, Shutdown-