线性稳压器

这些器件的应用包括蜂窝基础设施设备、服务供应商网络和企业网络。

Quick Linear Regulator Search
Input |
V
V
Output |
V
A

模拟设置工具: ADIsimPower™

ADIsimPower选择器根据您的特定应用要求,比较超过300个电源管理器件和超过10种不同拓扑架构的解决方案。 每个解决方案都考虑了IC、外部器件和工作条件,以匹配期望性能。

ADIsimPower™

线性稳压器

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
Dropout Voltage
(typ)
(V)
Temp Range
1ADP7185 1 -5.5 -2 500m -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adjustable 5.5m 190m -40 to 125°C
2LT3045-1 1 1.8 20 500m- 2.2m 260m-
3ADP1765 1 1.1 1.98 5 0.85, 0.9, 0.95, 1.0, 1.1, 1.2, 1.25, 1.3, 1.5 5m 59m -40 to 125°C
4ADP1764 1 1.1 1.98 4 0.85, 0.9, 0.95, 1.0, 1.1, 1.2, 1.25, 1.3, 1.6 5m 47m -40 to 125°C
5LT3045 1 1.8 20 500m Adj 2.4m 260m-
6ADP7183 1 -5.5 -2 300m -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adjustable 4m 130m -40 to 125°C
7LT3089 1 1.2 36 800m Adj 1.1m 1.47-
8ADP7159 1 2.3 5.5 2 Adjustable 4m 200m -40 to 125°C
9ADP7158 1 2.3 5.5 2 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 200m -40 to 125°C
10ADP7157 1 2.3 5.5 1.2 Adjustable 4m 120m -40 to 125°C
11ADP7156 1 2.3 5.5 1.2 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 120m -40 to 125°C
12ADP1763 1 1.1 1.98 3 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 12m 95m -40 to 125°C
13ADP1762 1 1.1 1.98 2 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 9.4m 62m -40 to 125°C
14ADP1761 1 1.1 1.98 1 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 7.3m 30m -40 to 125°C
15LT3066 1 1.8 45 500m Adj 64µ 300m-
16LT3091 1 -36 -1.5 1.5 -Adj 1.2m 300m-
17LT3088 1 1.2 36 800m Adj 400µ 1.35-
18RH1965 1 1.8 20 900m Adj---
19LT3042 1 1.8 20 200m Adj 2m 350m-
20LT3062 1 1.6 45 200m Adj 45µ 300m-
21LT3061 1 1.6 45 100m Adj 45µ 250m-
22ADP7142 1 2.7 40 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
23ADP7118Reference Circuit Available 1 2.7 20 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
24ADP7112 1 2.7 20 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
25ADP166 1 2.2 5.5 150m 1.2, 1.8, 2.2, 2.3, 2.85, 3, 3.3 42µ 120m -40 to 125°C
26ADP165 1 2.2 5.5 150m 1.2, 1.8, 2.2, 2.3, 2.85, 3, 3.3 42µ 120m -40 to 125°C
27ADM7155 1 2.3 5.5 600m Adj 6.5m 120m -40 to 125°C
28ADM7154 1 2.3 5.5 600m 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 120m -40 to 125°C
29RH3083MK 1 1.2 23 2.8 Adj---
30LT3063 1 1.6 45 200m Adj 45µ 300m-
31ADM7172 1 2.3 6.5 2 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 172m -40 to 125°C
32ADM7171 1 2.3 6.5 1 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 84m -40 to 125°C
33ADM7170 1 2.3 6.5 500m 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 42m -40 to 125°C
34LT3065 1 1.8 45 500m 1.2, 1.5, 1.8, 2.5, 3.3, 5, Adj 55µ 300m-
35LT3090 1 -36 -1.5 600m -Adj 1m 300m-
36ADM7151 1 4.5 16 800m Adj 4.3m 600m -40 to 125°C
37ADM7150Reference Circuit Available 1 4.5 16 800m 1.8, 2.8, 3.0, 3.3, 4.5, 4.8, 5.0 4.3m 600m -40 to 125°C
38LT3081 1 1.2 36 1.5 Adj 1.1m 1.21-
39LT3055 1 2 45 500m Adj 65µ 350m-
40ADP7105Reference Circuit Available 1 3.3 20 500m 1.8, 3.3, 5.0 400µ 350m -40 to 125°C
41LT3030 2 1.8 20 750m Adj 120µ 300m-
42ADP7182Reference Circuit Available 1 -28 -2.7 200m -1.2, -1.5, -1.8, -2.5, -3, 5, -5 33µ 185m -40 to 125°C
43ADM7160 1 2.2 5.5 200m 1.8, 2.5, 3.3 10µ 150m -40 to 125°C
44LT3086 1 1.4 40 2.1 Adj 1.2m 330m-
45LTC3026-1 1 1.14 5 1.5 Adj 95µ 100m-
46HMC1060 1 3.35 5.6 500m 3.3, 5.0-- -40 to 85°C
47ADP7104Reference Circuit Available 1 3.3 20 500m 1.5, 1.8, 2.5, 3.0, 3.3, 5.0, 9.0, Adjustable 400µ 350m -40 to 125°C
48ADP7102Reference Circuit Available 1 3.3 20 300m 1.5, 1.8, 2.5, 3.0, 3.3, 5.0, 9.0 400µ 200m -40 to 125°C
49LT3015 1 -30 -1.8 1.5 -12, -15, -2.5, -3, -3.3, -5, -Adj 1.1m 310m-
50ADP225 2 2.5 5.5 300m Adjustable 65µ 170m -40 to 125°C