稳压的降压-升压型充电泵

Analog Devices 稳压的降压-升压型充电泵系列提供了最为齐全的简单紧凑型无电感器 DC-DC 转换器设计可选方案。这些转换器可被用来对一个输入电压进行升压、降压或负输出转换操作。由于取消了电感器,因此这些开关电容器转换器提供了小巧的解决方案占板面积和较为简单的设计。不仅如此,通过运用片内扩展频谱技术,输入噪声和输出噪声均得以显着降低。

Regulated Buck-Boost Charge Pumps

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
CommentsUS Price 1000 to 4999
($ US)
1LTC3246 1 2.7 38 500m 5V or Adjustable (2.5V to 5V), Fixed 3.3V 20µ Wide VIN Range Buck-Boost Charge Pump with Watchdog Timer $3.25 (LTC3246EMSE#PBF)
2LTC3245 1 2.7 38 250m 5V or Adjustable (2.5V to 5V), Fixed 3.3V 18µ Wide VIN Range, Low Noise, 250mA Buck-Boost Charge Pump $2.80 (LTC3245EMSE#PBF)
3LTC3221 1 1.8 5.5 60m 3.3V, 5V, Adj Micropower, Regulated Charge Pump in 2 x 2 DFN $1.60 (LTC3221EDC-5#TRPBF)
4LTC3240 1 1.8 5.5 150m 2.5V, 3.3V 65µ 3.3V/2.5V Step-Up/Step-Down Charge Pump DC/DC Converter $1.60 (LTC3240EDC-2.5#TRPBF)
5LTC3204B-5 1 2.7 5.5 150m 5V 48µ Low Noise Regulated Charge Pump in 2 × 2 DFN, Constant Frequency At All Loads $1.60 (LTC3204BEDC-5#TRPBF)
6LTC3204B-3.3 1 1.8 4.5 50m 3.3V 48µ Low Noise Regulated Charge Pump in 2 × 2 DFN, Constant Frequency At All Loads $1.60 (LTC3204BEDC-3.3#TRPBF)
7LTC3204-5 1 2.7 5.5 150m 5V 48µ Low Noise Regulated Charge Pump in 2 × 2 DFN with Burst Mode $1.60 (LTC3204EDC-5#TRPBF)
8LTC3204-3.3 1 1.8 4.5 50m 3.3V 48µ Low Noise Regulated Charge Pump in 2 × 2 DFN with Burst Mode $1.60 (LTC3204EDC-3.3#TRPBF)
9LTC1555L-1.8 1 2.6 6.6 20m 1.8V, 3V, 5V 32µ SIM Power Supply & Level Translator $2.20 (LTC1555LEGN-1.8#PBF)
10LTC1555L 1 2.6 6.6 20m 3V, 5V 40µ SIM Power Supply & Level Translator $2.00 (LTC1555LEGN#PBF)
11LTC1755 1 2.7 6 60m 3V, 5V 60µ Universal Smart Card Interface $2.55 (LTC1755EGN#PBF)
12LTC1754-5 1 2 4 40m 5V 13µ SD Disconnect $1.50 (LTC1754ES6-5#TRPBF)
13LTC1754-3.3 1 2 4 40m 3.3V 13µ SD Disconnect $1.50 (LTC1754ES6-3.3#TRPBF)
14LTC1756 1 2.7 6 60m 3V, 5V 60µ Universal Smart Card Interface $2.30 (LTC1756EGN#PBF)
15LTC1517-3.3 1 2.2 4.4 15m 3.3V Micropower, Regulated 3.3V Charge Pump in a 5-Pin SOT-23 Package $2.00 (LTC1517CS5-3.3#TRPBF)
16LTC1556 1 2.7 10 20m 5V 60µ SIM Power Supply & Level Translator $3.35 (LTC1556CGN#PBF)
17LTC1555 1 2.7 10 20m 5V 60µ SIM Power Supply & Level Translator $2.85 (LTC1555CGN#PBF)
18LTC1515 1 2.7 10 50m 3.3V, 5V 60µ Step Up/Down Operation. Power On Reset $3.50 (LTC1515CS8-3/5#PBF)
19LTC1514 1 2.7 10 50m 3.3, 5V 60µ Step Up/Down Operation. Low Battery Comparator $3.50 (LTC1514CS8-3.3#PBF)