热插拔IC

ADI公司的热插拔产品用于执行接插板热插拔时所必需的所有管理功能。这些器件还与业界领先的转换器和放大器内核集成,通过专利电路进行电源监控和控制,提供无与伦比的±3%监控精度。这些设备安全精确地监控典型服务器机架系统的电源使用情况,使得操作人员能够远程监控各机架,从而节省电能并将系统停机时间缩减至最短。
产品子分类 产品选型表

-48 V热插拔

ADI –48 V hot swap products accurately monitor current via external sensor resistors and dynamically control a low-side FET to provide inrush and circuit breaker functionality.

负载开关

The ADI load switch family offers an integrated solution for switching voltage rails on via an internal, high-side switch and features overcurrent and overtemperature protection.

低压正向热插拔

ADI low voltage positive hot swap devices monitor current and dynamically control a high-side FET to provide inrush and circuit breaker functionality in <20 V applications.