Wireless Power Transfer

Analog Devices’ wireless power transfer portfolio helps eliminate many of the issues that designers face when powering their applications. Our wireless charging design allows for completely sealed enclosures for applications that require sterilization, or for applications that are too small to use a conventional connector. Eliminating wires also allows for rechargeable batteries to be placed in moving or rotating equipment. Wireless charging can provide transformerless galvanic isolation for high reliability isolated applications. Our products were developed with PowerbyProxi, a field-proven technology company focused on providing real-world wireless power solutions.
产品选型表

Wireless Power Transfer

  按住Shift键进行二次排序
SortOrderPart#Number of CellsMax Charge Current
(typ)
(A)
Float Voltage
(V)
Type of ChargerCharge TerminationCommentsUS Price 1000 to 4999
($ US)
1LTC4125----- 5W AutoResonant Wireless Power Transmitter $4.00 (LTC4125EUFD#PBF)
2LTC4123 1 25m 1.5V Linear Timer Low Power Wireless Charger for Hearing Aids $2.65 (LTC4123EDC#TRPBF)
3LTC4120-4.2 1 400m 4.2V Switching Timer 400mA Wireless Power Receiver Buck Battery Charger, Fixed 4.2V Float $3.25 (LTC4120EUD-4.2#PBF)
4LTC4120 1, 2 400m Adj (3.5V to 11V) Switching Timer 400mA Wireless Power Receiver Buck Battery Charger, Adj. Float Voltage $3.25 (LTC4120EUD#PBF)