Multicell Battery Stack Monitor

Analog Devices’ family of multicell, high voltage battery stack monitors are complete battery monitoring ICs that include 16-bit ADCs, precision voltage references, a high voltage input multiplexer, and a serial interface. Parts can be connected in series, without optocouplers or isolators, to allow the monitoring of every cell in a long string of series-connected batteries. Applications include electric and hybrid electric vehicles, high power portable equipment, backup battery systems, and high voltage data acquisition systems.

Multicell Battery Stack Monitor

  按住Shift键进行二次排序
SortOrderPart#Vin
(max)
(V)
Battery ChemistryCommunication InterfaceMulti-IC ArchitectureCommentsFunctionUS Price 1000 to 4999
($ US)
1LTC6813-1 112.5 Multi-Chemistry: Cell Voltage Range: 0V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Daisy chained ICs, single connection to host processor Multicell Battery Monitor Multicell Battery Monitor $11.67 (LTC6813ILWE-1#3ZZPBF)
2AD7284 40 Li-Ion Serial- 8-Channel, Li-Ion, Battery Monitoring System Battery Monitor $6.79 (AD7284WBSWZ)
3LTC6811-2 75 Multi-Chemistry: Cell Voltage Range: 0V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Individually addressed (4-bit) ICs, parallel connection to host processor Multicell Battery Monitors Multicell Battery Monitor $8.19 (LTC6811IG-2#PBF)
4LTC6811-1 75 Multi-Chemistry: Cell Voltage Range: 0V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Daisy chained ICs, single connection to host processor Multicell Battery Monitors Multicell Battery Monitor $8.19 (LTC6811IG-1#PBF)
5LTC6804-2 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Individually addressed (4-bit) ICs, parallel connection to host processor Advanced 3rd generation device. Total Measurement Error < 1.2mV. Total Measurement Time =290µs Battery Stack Monitor $10.95 (LTC6804IG-2#PBF)
6LTC6804-1 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Daisy chained ICs, single connection to host processor Advanced 3rd generation device. Total Measurement Error < 1.2mV. Total Measurement Time =290µs Battery Stack Monitor $10.95 (LTC6804IG-1#PBF)
7AD7280AReference Circuit Available 27.5 Li-Ion Serial- Lithium Ion Battery Monitoring System Battery Monitor $4.33 (AD7280ABSTZ)
8LTC6803-3 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps Daisy-chainable SPI Daisy chained ICs, single connection to host processor Not pin compatible to LTC6802. Improved performance over LTC6803-1 Battery Stack Monitor $9.95 (LTC6803IG-3#PBF)
9LTC6803-1 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps Daisy-chainable SPI Daisy chained ICs, single connection to host processor Pin compatible , drop-in upgrade to LTC6802-1 Battery Stack Monitor $9.95 (LTC6803IG-1#PBF)
10LTC6801 60 Multi-Chemistry: OV Range: 3.733V to 4.498V, UV Range: 0.766V to 2.871V Daisy Chainable Clock Signal Daisy chained ICs, single status signal to be monitored Independent Multicell Battery Stack Fault Monitor Battery Stack Monitor $4.48 (LTC6801IG#PBF)
11AD8280Reference Circuit Available 30 Li-Ion Serial- Lithium Ion Battery Safety Monitor Battery Monitor $3.41 (AD8280WASTZ)
12LTC6803-4 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps Addressable SPI Individually addressed (4-bit) ICs, parallel connection to host processor Not pin compatible to LTC6802. Improved performance over LTC6803-2 Battery Stack Monitor $9.95 (LTC6803IG-4#PBF)
13LTC6803-2 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps Addressable SPI Individually addressed (4-bit) ICs, parallel sonnection to host processor Pin compatible , drop-in upgrade to LTC6802-2 Battery Stack Monitor $9.95 (LTC6803IG-2#PBF)
14LTC6802-2 60 Multi-Chemistry: Cell voltages from 0V to 5V 1Mbps Addressable SPI Individually addressed (4-bit) ICs, parallel connection to host processor LTC6803-2 (Drop-in upgrade) or LTC6803-4 recommended for new designs Battery Stack Monitor $9.95 (LTC6802IG-2#PBF)
15LTC6802-1 60 Multi-Chemistry: Cell voltages from 0V to 5V 1Mbps Daisy-chainable SPI Daisy chained ICs, single connection to host processor LTC6803-1 (Drop-in upgrade) or LTC6803-3 recommended for new designs Battery Stack Monitor $9.95 (LTC6802IG-1#PBF)