工业用电池制造

ADI用于电池测试和监控的精密模拟前端和控制器具有工作温度范围内出色的精度、性能、灵活性和功能性以及整体可靠性,采用空间受限型封装,简化设计。我们的器件通过精密固定增益和可编程增益仪表放大器测量电池充电/放电电流,并通过固定增益和可编程增益差动放大器测量电池电压。

应用:
• 电池化成和测试
• 电池模块测试

产品选型表

工业用电池制造

  按住Shift键进行二次排序
SortOrderPart#Temp RangeVin
(min)
(V)
Vin
(max)
(V)
Charger TypeCell TypeSpecial FeaturesIs
(typ)
(A)
Power Primary FunctionAutomotiveUS Price 1000 to 4999
($ US)
1AD8452 -40 to 85°C -31 40 Linear Li-Ion- 7m Battery Formation, Battery Mgmt AFE, PWM and Clock No $5.85 (AD8452ASTZ)
2AD8451 -40 to 85°C -31 36 Linear- Battery Charge Controller, Battery Monitor 13.5m Battery Charge Controller, Battery Mgmt AFE, Battery Monitor No $5.40 (AD8451ASTZ)
3AD8450 -40 to 85°C -31 36 Linear Li-Ion Battery Monitor 7m Battery Charge Controller, Battery Mgmt AFE, Battery Monitor No $6.95 (AD8450ASTZ-RL)