电池充电器 IC

ADI电池充电器IC系列支持锂离子电池监控、PV电池能源采集、工业监控、可穿戴设备和其他便携式设备等一系列应用。该产品组合的产品具有恒流/恒压线性充电特性,可用于单个锂离子电池、叠层锂离子监控、电池隔离等应用,其灵活性可让这些应用在多个系统中正常工作。

其他应用包括:
• TEG能量采集
• 自供电式无线传感器设备
• 电动和混合动力汽车
Quick Battery Management Search
Chemistry |
Charger |
V
A
Features |

电池充电器 IC

  按住Shift键进行二次排序
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Max Charge Current
(typ)
(A)
Battery ChemistryNumber of CellsFloat Voltage
(V)
Charge TerminationType of ChargerFeaturesTemp RangeUS Price 1000 to 4999
($ US)
1ADP5350 4 5.38 650m Li-Ion 1 Adj- Switching- -40 to 125°C $3.49 (ADP5350ACBZ-1-R7)
2LTC4013 4.5 60 20 Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd, NiMH Up to 60V Battery Voltage 0V to 60V C/10, Timer Switching Maximum Power Point Tracking (Sampled Voc), NTC Input, Resistor Set Frequency -40 to 125°C $3.95 (LTC4013EUFD#PBF)
3ADP5092 80m 3.3 150m Li-Ion 1 Adj- Switching- -40 to 125°C $2.49 (ADP5092ACPZ-1-R7)
4ADP5091 80m 3.3- Li-Ion 1 Adj- Switching- -40 to 125°C $2.49 (ADP5091ACPZ-1-R7)
5LTM8064 6 58 6- Up to 36V float voltage Up to 36V- Switching External Synchronization, Output Current Regulation, Resistor Set Frequency -40 to 125°C $16.50 (LTM8064EY#PBF)
6LTM8054 5 36 5.4- Up to 36V float voltage Up to 36V- Switching External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Resistor Set Frequency -40 to 125°C $15.95 (LTM8054EY#PBF)
7LTC3106 850m 5.1 300m Li-Ion, Li-Poly, NiMH 1--- Battery Charger, Burst Mode, Maximum Power Point Control, Power Good, PowerPath -40 to 125°C $2.94 (LTC3106EUDC#PBF)
8LTC4040 3.5 5.5 2.5 LiFePO4, Li-Ion, Li-Poly 1 3.45V, 3.55V, 3.5V, 3.6V, 3.95V, 4.05V, 4.0V, 4.1V Timer Switching Automatic Backup Power Switchover -40 to 125°C $2.90 (LTC4040EUFD#PBF)
9LTC4015 4.5 35 20 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 35V Battery Voltage Up to 35V C/x, Timer Switching Coulomb Counter, Digital Telemetry, I2C, Maximum Power Point Tracking (Full), Temp Monitor -40 to 125°C $5.95 (LTC4015EUHF#PBF)
10LT3761 4.5 60 20 Lead Acid, Li-Ion, Li-Polymer, NiCd, NiMH Set by external charger IC Adj External Switching Open LED Protection, Rail-to-Rail Current Sense, Resistor Set Switching Frequency -40 to 150°C $3.20 (LT3761EMSE#PBF)
11LTC4123 2.2 5 25m NiMH 1 1.5V Timer Linear Temperature Compensated Charge Voltage -40 to 125°C $2.65 (LTC4123EDC#TRPBF)
12LTC4121-4.2 4.4 40 400m Li-Ion, Li-Polymer 1 4.2V Timer Switching Maximum Power Point Tracking (Sampled Voc) -40 to 125°C $2.60 (LTC4121EUD-4.2#PBF)
13LTC4121 4.4 40 400m Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 18V Battery Voltage Up to 18V Timer Switching Maximum Power Point Tracking (Sampled Voc) -40 to 125°C $2.60 (LTC4121EUD#PBF)
14LTC4079 2.7 60 250m Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiMH Up to 60V Battery Voltage 1.2V to 60V C/10, Timer Linear NTC Input, Status Output -40 to 125°C $2.35 (LTC4079EDD#PBF)
15ADP5090Reference Circuit Available 80m 3.3- Li-Ion 1 Adj- Switching- -40 to 125°C $1.99 (ADP5090ACPZ-1-R7)
16LT8490 6 80 10 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1.3V to 80V Float Voltage 1.3V to 80V C/x, Timer Switching Maximum Power Point Tracking (Full), PowerPath -40 to 125°C $10.35 (LT8490EUKJ#PBF)
17AD8451 -31 36- Li-Ion 1 Adj- Linear- -40 to 85°C $5.40 (AD8451ASTZ-RL)
18LTM8056 5 58 5.4- Up to 48V float voltage Up to 48V- Switching External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Programmable Input Current Limit, Programmable Output Current Limit, Resistor Set Frequency -40 to 125°C $22.00 (LTM8056EY#PBF)
19LTM8055 5 36 8.5- Up to 36V float voltage Up to 36V- Switching External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Programmable Input Current Limit, Programmable Output Current Limit, Resistor Set Frequency -40 to 125°C $22.00 (LTM8055EY#PBF)
20AD8450 -31 36- Li-Ion 1 4.2V, 5.4V, 5V- Linear- -40 to 85°C $6.95 (AD8450ASTZ)
21ADP5063 4 6.7 2.1 Li-Ion 1 3.6V- Linear- -40 to 125°C $1.29 (ADP5063ACPZ-1-R7)
22LT3651-8.4 9 32 4 Li-Ion, Li-Polymer 2 8.4 C/10, Timer Switching- -40 to 125°C $4.13 (LT3651EUHE-8.4#PBF)
23LT3651-8.2 9 32 4 Li-Ion, Li-Polymer 2 8.2 C/10, Timer Switching- -40 to 125°C $4.13 (LT3651EUHE-8.2#PBF)
24LTC4120-4.2 4.25 40 400m Li-Ion, Li-Polymer 1 4.2V Timer Switching Wireless Power Transfer -40 to 125°C $3.25 (LTC4120EUD-4.2#PBF)
25LTC4120 4.25 40 400m Li-Ion, Li-Polymer 1, 2 Adj (3.5V to 11V) Timer Switching Wireless Power Transfer -40 to 125°C $3.25 (LTC4120EUD#PBF)
26LTC4020 4.5 55 20 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 55V Battery Voltage Up to 55V C/10, Timer Buck-Boost, Switching Maximum Power Point Control, NTC Input, PowerPath -40 to 125°C $4.95 (LTC4020EUHF#PBF)
27ADP5062 4 6.7 2.1 Li-Ion 1 4.2V- Linear- -40 to 125°C $1.29 (ADP5062ACPZ-2-R7)
28LTC4000-1 3 60 20 Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd, NiMH Set by external charger IC- C/x, Timer Switching Maximum Power Point Control -40 to 125°C $3.95 (LTC4000EUFD-1#PBF)
29ADP5061 4 6.7 2.1 Li-Ion 1-- Linear- -40 to 125°C $1.29 (ADP5061ACBZ-2-R7)
30LT3796 6 100 20 Lead Acid, Li-Ion, Li-Polymer, NiCd, NiMH Set by externals Adj External Switching External Synchronization, Output Current Regulation, Resistor Set Frequency, True Color PWM Dimming -40 to 150°C $3.45 (LT3796EFE-1#PBF)
31LTM8026 6 36 5- Up to 24V float voltage Up to 24V Microcontroller Switching External Synchronization, Output Current Regulation, Resistor Set Frequency -40 to 125°C $12.58 (LTM8026EV#PBF)
32LTM8052A 6 36 5- Up to 24V float voltage Up to 24V Microcontroller Switching External Synchronization, Output Current Regulation, Resistor Set Frequency -40 to 125°C $13.17 (LTM8052AEV#PBF)
33LTM8052 6 36 5- Up to 24V float voltage Up to 24V Microcontroller Switching External Synchronization, Output Current Regulation, Resistor Set Frequency -40 to 125°C $13.17 (LTM8052EV#PBF)
34ADP5065Reference Circuit Available 4 5.5 1.25 Li-Ion 1 3.3V- Switching- -40 to 125°C $1.39 (ADP5065ACBZ-1-R7)
35LTC4155 4.35 5.5 3.5 Li-Ion, Li-Polymer 1 4.05V, 4.15V, 4.1V, 4.2V C/x, Timer I2C, Switching Bat-Track, I2C, NTC Input, Overvoltage Protection, PowerPath, USB On-The-Go -40 to 125°C $2.95 (LTC4155EUFD#PBF)
36LTC4000 3 60 20 Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd, NiMH Set by external charger IC- C/x, Timer Switching- -40 to 125°C $3.95 (LTC4000EUFD#PBF)
37LTM8061 4.95 32 2 Li-Ion, Li-Polymer 1, 2 4.1V, 4.2V, 8.2V, 8.4V C/10, Timer Switching Output Current Regulation, Programmable Input Current Limit, Reverse Input Protection -40 to 125°C $8.85 (LTM8061EV-4.1#PBF)
38LTC4071 2.65- 50m Li-Ion, Li-Polymer 1 4.0V, 4.1V, 4.2V Shunt Charge Control Shunt NTC Input, Pack Protection -40 to 125°C $2.20 (LTC4071EDDB#TRPBF)
39LTM8062A 4.95 32 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1-4 Li-Ion/Li-Poly, 1-5 LiFePO4, SLA up to 18.8V Up to 18.8V C/10, Timer Switching Maximum Power Point Control, Output Current Regulation, Reverse Input Protection -40 to 125°C $10.20 (LTM8062AEV#PBF)
40LTM8062 4.95 32 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1-4 Li-Ion/Li-Poly, 1-5 LiFePO4, SLA up to 14.4V Up to 14.4V C/10, Timer Switching Maximum Power Point Control, Output Current Regulation, Reverse Input Protection -40 to 125°C $9.85 (LTM8062EV#PBF)
41LT3651-4.2 6.5 32 4 Li-Ion, Li-Polymer 1 4.2 C/10, Timer Switching- -40 to 125°C $4.13 (LT3651EUHE-4.2#PBF)
42LT3651-4.1 6.5 32 4 Li-Ion, Li-Polymer 1 4.1 C/10, Timer Switching- -40 to 125°C $4.13 (LT3651EUHE-4.1#PBF)
43LT3652HV 4.95 34 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1-4 Li-Ion/Li-Poly, 1-5 LiFePO4, SLA up to 18V Up to 18V C/10, Timer Switching Maximum Power Point Control -40 to 125°C $3.40 (LT3652HVEMSE#PBF)
44LT3652 4.95 32 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1-3 Li-Ion/Li-Poly, 1-4 LiFePO4, SLA up to 14.4V Up to 14.4V C/10, Timer Switching Maximum Power Point Control -40 to 125°C $3.05 (LT3652EDD#PBF)
45LTC4012-2 6 28 12 Li-Ion, Li-Polymer 1 to 4 (Li) 4.2 Microcontroller Switching PowerPath -40 to 125°C $3.25 (LTC4012CUF-2#PBF)
46LTC4012-1 6 28 12 Li-Ion, Li-Polymer 1 to 4 (Li) 4.1 Microcontroller Switching PowerPath -40 to 125°C $3.25 (LTC4012CUF-1#PBF)
47LTC4012 6 28 12 Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd, NiMH 1 to 6 (Li), 2 to 18 (Ni) Adj Microcontroller Switching PowerPath -40 to 125°C $3.15 (LTC4012CUF#PBF)
48LT3650-4.2 4.75 32 2 Li-Ion, Li-Polymer 1 4.2V C/10, Timer Switching- -40 to 125°C $2.80 (LT3650EMSE-4.2#PBF)
49LT3650-4.1 4.75 32 2 Li-Ion, Li-Polymer 1 4.1V C/10, Timer Switching- -40 to 125°C $2.80 (LT3650EMSE-4.1#PBF)
50LTC4070 3.1- 50m Li-Ion, Li-Polymer 1 4.0V, 4.1V, 4.2V Shunt Charge Control Shunt NTC Input -40 to 125°C $2.06 (LTC4070EDDB#TRPBF)