光学跨阻放大器

Analog Devices optical transimpedance amplifiers offer a complete, high performance, single chip solution for converting photodiode current into a differential voltage input. Supporting data rates from 155 Mbps to 11.1 Gbps, our transimpedance amplifiers are ideally suited for data communications and telecommunications applications supporting lay protocols including 1×, 2×, 4×, and 8× Fibre Channel, 10GBASE-LX4, SONET/SDH up to OC-192 with FEC, and 10 Gigabit Ethernet. Our transimpedance amplifiers feature low input referred noise current, high input current, and low power dissipation.
产品选型表

模拟光电二极管向导

使用光电二极管向导设计跨导放大器电路与光电二极管接口。 从工具内置器件库中选择一个光电二极管,或输入自定义光电二极管规格。 快速考量权衡带宽、峰值(Q)和ENOB/SNR。 修改电路参数,并立即查看图中的脉冲响应、频率响应和噪声增益结果。

模拟光电二极管向导

光学跨阻放大器

  按住Shift键进行二次排序
SortOrderPart#Transimpedance
(Ohms)
Vs
(typ)
(V)
Data Rate
(max)
(bps)
Power
(typ)
(W)
Current Noise Density
(typ)
(A/rtHz)
I-overload
(typ)
(A)
Return Loss Output
(typ)
(dB)
US Price 1000 to 4999
($ US)
1LTC6561 74k 5 220M 228m 3.8p 400m- $8.15 (LTC6561IUF#PBF)
2HMC7590 3.5k 3.3 43G 300m 20p 4m -10-
3HMC6590 4k 3.3 43G 310m 20p 4m -10-
4HMC799 10k 5 1G 350m 4.6p 20m -20-
5ADN2880 4.4k 3.3 2.7G 70m 6.6p 4.3m -26 $3.14 (ADN2880ACHIPS)
6ADN2820 5k 3.3 10G 200m 10p 2.8m -10-
7AD8015 20k 5 0.32G 125m 3p 0.35m -10 $2.99 (AD8015ARZ-REEL7)