跨导对数放大器

ADI公司的跨导线性对数放大器采用先进的跨导线性技术,提供多样、易用的极宽动态范围。我们的产品系列依靠专有的设计创新以及精密激光调整技术,可实现产品(例如,AD8304和AD8305)的宽广测量范围和精度。ADI跨导线性对数放大器可用于各种应用,包括光学功率测量、宽范围基带对数压缩、电流和电压比测量以及光吸收测量。
产品选型表

Translinear Logarithmic Amplifiers

  按住Shift键进行二次排序
SortOrderPart#DNR (typ)
(dB)
I-input (min)
(A)
I-input (max)
(A)
Vsupply Positive (min)
(V)
Vsupply Positive (max)
(V)
Isupply (typ)
(A)
US Price 1000 to 4999
($ US)
1ADL5303 160 100p 10m 3 5.5 4.5m $4.47
2ADL5304 200 1p 3m 4.5 5.5 20.8m $10.47
3ADL5310Reference Circuit Available 120 3n 3m 3 12 9.5m $11.47
4ADL5306Reference Circuit Available 60 100n 1m 3 5.5 5.4m $4.75
5AD8305Reference Circuit Available 100 10n 1m 3 12 5.4m $7.90
6AD8304Reference Circuit Available 160 100p 10m 3 5.5 4.5m $12.65