Trackers

Analog Devices trackers cover a wide range of supply sequencing needs for systems with multiple power rails, including complex systems that utilize FPGAs, ASICS, PLDs, DSPs, data converters (ADCs or DACs), and microcontrollers. These high performance components may demand that certain rails power-up and/or power-down in a specific order, either based on a specified time delay or an event (for example, voltage tracking). Our trackers feature the use of external N-channel control MOSFETs to minimize power loss and integrated remote sense switches to compensate for series voltage drops in the wiring.
产品选型表

Trackers

  按住Shift键进行二次排序
SortOrderPart#Number of SuppliesSupply Voltage RangeMax Controlled VoltageFeaturesCommentsSequencingTrackingUS Price 1000 to 4999
($ US)
1LTC2926 3 2.9V to 5.5V- Tracking MOSFET-Controlled Power Supply Tracker Yes Yes $3.50 (LTC2926CGN#PBF)
2LTC2927 1 2.9V to 5.5V 10V Tracking Single Power Supply Tracking Controller No Yes $1.61 (LTC2927CTS8#TRPBF)
3LTC2925 4 2.9V to 5.5V- Tracking Remote sense switch for voltage drop compensation Controls three supplies without series FETs or a f Yes Yes $3.75 (LTC2925CGN#PBF)
4LTC2923 3 2.9V to 5.5V- Tracking Three tracking options available. Controls two supplies without series FETs or a third supply with a Yes Yes $2.95 (LTC2923CMS#PBF)
5LTC2922 5 2.5V, 3.3V or 5V 12V Tracking 5 remote sense switches for voltage drop compensation. Limited sequencing possible No Yes $3.40 (LTC2922CF#PBF)
6LTC2921 5 2.5V, 3.3V or 5V 12V Tracking 3 remote sense switches for voltage drop compensation. Limited sequencing possible No Yes $3.15 (LTC2921CGN-2.5#PBF)