以太网供电 (PoE) 接口控制器

Analog Devices 的以太网供电 (PoE) 产品包括了众多的供电设备 (PSE) 和受电设备 (PD) 控制器,可支持多种功率级别:IEEE PoE (13 W)、IEEE PoE+ (25.5 W)、IEEE PoE++ (71 W) 和 ADI LTPoE++ (高达 90 W) 标准。我们的 PSE 和 PD 控制器可提供完整的 PoE 解决方案,并采用外部组件 (例如:功率 MOSFET 和检测电阻器) 以降低电源通路中的电阻,从而最大限度减少热耗散并实现电源效率的最大化。此外,我们的坚固型电缆放电保护方案 (在所有的模拟引脚上提供一个很高的绝对最大额定值)、宽工作温度范围及过热保护皆有利于造就极为稳健的 PoE 解决方案,能够满足远远超过 ESD 和电缆 ESD 测试等级的 IEC61000 电缆放电要求。

Power-over-Ethernet (PoE) Interface Controllers

  按住Shift键进行二次排序
SortOrderPart#Power Device Features# of ChannelsPoE TypeMax Power
(typ)
(W)
IEEE-Compliant DetectionIEEE-Compliant ClassificationIEEE-Compliant DisconnectionPrice (1000+)
($ US)
1LTC4292 PSE 4 1, 2, 3, 4, LTPoE++ 71 4-Point Five Event, Four Event, LTPoE++, One Event, Three Event, Two Event DC $6.00 (LTC4292IUJ#PBF)
2LTC4291 PSE 4 1, 2, 3, 4, LTPoE++ 71 4-Point Five Event, Four Event, LTPoE++, One Event, Three Event, Two Event DC $2.00 (LTC4291IUF#PBF)
3LT4294 PD 1 1, 2, 3, 4 71 Yes (Internal 25k resistor) Five Event, Four Event, One Event, Three Event, Two Event N/A $1.95 (LT4294IMS#PBF)
4LTC4279 PSE 1 1, 2, LTPoE++ 123 4-Point LTPoE++, One Event, Two Event DC $3.45 (LTC4279IS#PBF)
5LT4295 PD 1 1, 2, 3, 4 71 Yes (Internal 25k resistor) Five Event, Four Event, One Event, Three Event, Two Event- $2.75 (LT4295IUFD#PBF)
6LT4276 PD 1 1, 2, LTPoE++ 90 Yes (Internal 25k resistor) One Event, Two Event N/A $2.25 (LT4276CIUFD#PBF)
7LTC4290 & LTC4271 PSE 8 1, 2, LTPoE++ 90 4-Point LTPoE++, One Event, Two Event DC $7.00 (LTC4290CIUJ#PBF)
8LT4275 PD 1 1, 2, LTPoE++ 90 Yes (Internal 25k resistor) One Event, Two Event N/A $1.45 (LT4275CIDD#PBF)
9LTC4271 PSE 1----- $3.00 (LTC4271IUF#PBF)
10LTC4270 & LTC4271 PSE 12 1, 2, LTPoE++ 90 4-Point LTPoE++, One Event, Two Event DC $9.00 (LTC4270CIUKG#PBF)
11LTC4274 PSE 1 2 25.5 4-Point One Event, Two Event DC $4.50 (LTC4274CUHF#PBF)
12LTC4278- 1 2 25.5 Yes (Internal 25k resistor) One Event, Two Event N/A $2.60 (LTC4278CDKD#PBF)
13LTC4269-2 PD 1 2 25.5 Yes (Internal 25k resistor) One Event, Two Event N/A $2.60 (LTC4269CDKD-2#PBF)
14LTC4269-1 PD 1 2 25.5 Yes (Internal 25k resistor) One Event, Two Event N/A $2.40 (LTC4269CDKD-1#PBF)
15LTC4266 PSE 4 2 25.5 4-Point One Event, Two Event DC $5.00 (LTC4266CUHF#PBF)
16LTC4265 PD 1 2 25.5 Yes (Internal 25k resistor) One Event, Two Event N/A $1.80 (LTC4265CDE#PBF)
17LTC4267-3 PD 1 1 13 Yes (Internal 25k resistor) One Event N/A $2.10 (LTC4267CGN-3#PBF)
18LTC4263-1 PSE 1- 30 2-Point One Event DC or AC $2.95 (LTC4263CDE-1#PBF)
19LTC4263 PSE 1 1 12.95 2-Point One Event DC or AC $2.95 (LTC4263CS#PBF)
20LTC4267-1 PD 1 1 13 Yes (Internal 25k resistor) One Event N/A $2.10 (LTC4267CGN-1#PBF)
21LTC4267 PD 1 1 13 Yes (Internal 25k resistor) One Event N/A $2.10 (LTC4267CGN#PBF)
22LTC4257-1 PD 1 1 13 Yes (Internal 25k resistor) One Event N/A $1.75 (LTC4257CS8-1#PBF)
23LTC4257 PD 1 1 13 Yes (Internal 25k resistor) One Event N/A $1.65 (LTC4257CS8#PBF)