热插拔控制器

ADI公司的热插拔控制器产品用于执行接插板热插拔时所必需的所有管理功能。这些器件还与业界领先的转换器和放大器内核集成,通过专利电路进行电源监控和控制,提供无与伦比的±0.3%监控精度。这些设备安全精确地监控典型服务器机架系统的电源使用情况,使得操作人员能够远程监控各机架,从而节省电能并将系统停机时间缩减至最短。

热交换

  按住Shift键进行二次排序
SortOrderPart#Circuit BreakersVin RangeCircuit Breaker ThresholdCircuit Breaker Accuracy
(typ)
(%)
Isupply
(typ)
(A)
FeaturesCommentsUS Price 1000 to 4999
($ US)
1ADM1272 1 16V to 80V 1.4mV to 29mV 2.3 5.3m 12-bit ADC, Digital Interface, PMBus High Voltage Positive Hot Swap Controller and Digital Power Monitor with PMBus $8.97 (ADM1272-1ACPZ)
2LTM9100 1 -1000V to 1000V 50mV 10 50m 10-bit ADC, Digital Interface, Galvanic Isolation, Low Iq Shutdown Anyside High Voltage Isolated Switch Controller with I²C Command and Telemetry $19.45 (LTM9100CY#PBF)
3LTC4380 1 4V to 72V 50mV 10 Low Iq, Low Iq Shutdown, Surge Stopper Ride-through protection with 8uA Iq, Adjustable output-clamp and circuit-breaker with timer, Shutdow $2.48 (LTC4380CDD-2#PBF)
4LTC4281 1 2.9V to 33V 12.5mV to 34.37mV 2 3.5m 12-/16-bit ADC, Digital Interface, EEPROM Hot Swap Controller with I2C Compatible Monitoring $5.33 (LTC4281CUFD#PBF)
5LTC4236 1 2.9V to 18V 25mV 10 2.7m Current Monitor Output, Ideal Diode Dual Ideal Diode-OR and Single Hot Swap Controller with Current Monitor $4.25 (LTC4236CUFD-2#PBF)
6LTC4282 1 2.9V to 33V 12.5mV to 34.37mV 2 3.5m 12-/16-bit ADC, Digital Interface, EEPROM, SOA Sharing High Current Hot Swap Controller with I2C Compatible Monitoring $5.95 (LTC4282CUH#PBF)
7LTC4233 1 2.9V to 15V 11.2A 11 1.6m Current Monitor Output, Guaranteed SOA, Integrated FET, Integrated Rsense 10A Guaranteed SOA Hot Swap Controller $3.95 (LTC4233CWHH#PBF)
8LTC4234 1 2.9V to 15V 22.5A 11 1.6m Current Monitor Output, Guaranteed SOA, Integrated FET, Integrated Rsense 20A Guaranteed SOA Hot Swap Controller $4.95 (LTC4234CWHH#PBF)
9LTC4235 1 9V to 14V 25mV 10 2.7m Current Monitor Output, Ideal Diode Dual 12V Ideal Diode-OR and Single Hot Swap Controller with Current Monitor $3.95 (LTC4235CUFD-2#PBF)
10ADM1270 1 4V to 60V 12.5mV to 62.5mV 6 360m - High Voltage Input Protection Device $0.99 (ADM1270ACPZ-R7)
11LTC4231 1 2.7V to 36V 50mV 6 Low Iq, Low Iq Shutdown Low Iq Hot Swap Controller, -1 remains off after fault, -2 automatic retry $2.25 (LTC4231CMS-1#PBF)
12LTC4232-1 1 2.9V to 15V 5.6A 10 1.6m Current Monitor Output, Integrated FET, Integrated Rsense 5A Integrated Hot Swap Controller, PCI Express Compliant $3.35 (LTC4232CDHC-1#PBF)
13ADM1278 1 4.5V to 20V 4mV to 24mV 2.7 4.7m 12-bit ADC, Digital Interface, PMBus Hot Swap Controller and Digital Power and Energy Monitor with PMBus Interface $2.89 (ADM1278-1BCPZ-RL)
14LTC4229 1 2.9V to 18V 25mV 10 2m Ideal Diode Ideal Diode and Hot Swap Controller $2.95 (LTC4229CG#PBF)
15LTC4226 2 4.5V to 44V 50mV 10 700µ- Wide Operating Range Dual Hot Swap Controller $3.10 (LTC4226CMS-1#PBF)
16LTC4228 2 2.9V to 18V 50mV 5 2.5m Ideal Diode Dual ideal diode and hot swap controller, -1 Latchoff, -2 Auto-Retry $3.59 (LTC4228CGN-1#PBF)
17LTC4364 1 4V to 80V 50mV 10 370µ Ideal Diode, Low Iq Shutdown, Surge Stopper Ride-through protection with ideal diode, Adjustable output-clamp and circuit-breaker with timer, Sh $3.45 (LTC4364CDE-1#PBF)
18LTC4253B 1 -15V to -500V 50mV 20 800µ- -48V Hot Swap Controller with Sequencer $2.95 (LTC4253BCGN#PBF)
19LTC4232 1 2.9V to 15V 5.6A 10 1.6m Current Monitor Output, Integrated FET, Integrated Rsense 5A Integrated Hot Swap Controller $3.35 (LTC4232CDHC#PBF)
20LT4363 1 4V to 80V 50mV 10 700µ Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Latc $2.48 (LT4363CMS-2#PBF)
21ADM1075 1 -35V to -80V 1.25mV to 24.25mV 2.8 4.2m 12-bit ADC, Digital Interface, PMBus -48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface $4.99 (ADM1075-1ACPZ)
22LTC4227 1 2.9V to 18V 50mV 5 2m Ideal Diode Dual ideal diode-OR and single hot swap controller, Options for latchoff/auto-Retry and 100ms/1.6ms $3.41 (LTC4227CUFD-4#PBF)
23ADM1276 1 2V to 20V 4mV to 24mV 3.5 3.2m 12-bit ADC, Digital Interface, PMBus Hot Swap Controller and Digital Power and Energy Monitoringwith PMBus Interface $5.29 (ADM1276-3ACPZ-RL)
24ADM1275 1 2V to 20V 4mV to 24mV 3.5 3.2m 12-bit ADC, Digital Interface, PMBus Hot Swap Controller and Digital Power Monitor with PMBus Interface $4.49 (ADM1275-2ARQZ)
25LTC4219 1 2.9 to 15 (5V or 12V presets) 5.6A 10 1.6m Current Monitor Output, Integrated FET, Integrated Rsense 5A Integrated Hot Swap Controller $3.35 (LTC4219CDHC-12#PBF)
26LTC4362 1 2.5V to 5.5V 1.5A 20 220µ Integrated FET, Integrated Rsense, Low Iq Shutdown 5.8V OV threshold, Internal FET and sense resistor, 28V Protection, Reverse input PFET driver, -1 La $1.60 (LTC4362CDCB-1#TRPBF)
27LTC4280 1 2.9V to 15V 25mV 10 3m 8-bit ADC, Digital Interface Hot Swap Controller with I2C Compatible Monitoring $3.95 (LTC4280CUFD#PBF)
28LTC4361 1 2.5V to 5.5V 50mV 10 220µ Low Iq Shutdown 5.8V OV threshold, 50mV overcurrent threshold, 80V protection, Reverse input PFET driver, -1 Latchof $1.40 (LTC4361CDC-1#TRPBF)
29LT4356MP-2 1 4V to 80V 50mV 15 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, -55C to 125C Operat $5.94 (LT4356MPS-2#PBF)
30LT4356MP-1 1 4V to 80V 50mV 15 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, -55C to 125C Operat $5.94 (LT4356MPS-1#PBF)
31LT4356-3 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Latc $1.98 (LT4356CDE-3#PBF)
32LTC4222 2 2.9V to 29V 50mV 5 3m 10-bit ADC, Digital Interface Dual Hot Swap Controller with I2C Compatible Monitoring $5.85 (LTC4222CG#PBF)
33LTC4224 2 1V to 6V 25mV 10 1.4m- Compact Dual Low Voltage Hot Swap Controller $2.40 (LTC4224CDDB-1#TRPBF)
34LTC4217 1 2.9V to 26.5V 2A 7.5 1.6m Current Monitor Output, Integrated FET, Integrated Rsense 2A Integrated Hot Swap Controller $3.35 (LTC4217CDHC-12#PBF)
35LTC4223 2 12, 3.3 aux 50mV (12), 240mA (3.3 aux) 5 800µ Current Monitor Output Dual Supply Hot Swap Controller for Advanced Mezzanine Card $1.95 (LTC4223CGN-1#PBF)
36LT4356-2 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode (aux $1.98 (LT4356CDE-2#PBF)
37LT4356-1 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Auto $1.98 (LT4356CMS-1#PBF)
38LTC4218 1 2.9V to 26.5V 15mV 5 1.6m Current Monitor Output Hot Swap Controller $2.65 (LTC4218CGN#PBF)
39LTC4215-1/-3 1 2.9V to 15V 25mV 10 3m 8-bit ADC, Digital Interface I2C, 8-Bit ADC measures current & voltage, 3 GPIO, 20µs/420µs circuit breaker timeout $3.95 (LTC4215CUFD-3#PBF)
40LTC4242 6 12, 3.3, 3.3 aux 50mV (3.3,12), 550mA (3.3 aux) 10 1.6m- Dual Slot Hot Swap Controller for PCI Express $3.30 (LTC4242CG#PBF)
41ADM1178Reference Circuit Available 1 3.15V to 16.5V 100mV 3 1.7m 12-bit ADC, Digital Interface Hot Swap Controller and Digital Power Monitor with ALERTB Output $2.81 (ADM1178-1ARMZ-R7)
42ADM1177 1 3.15V to 16.5V 100mV 3 1.7m 12-bit ADC, Digital Interface Hot Swap Controller and Digital Power Monitor with Soft Start Pin $2.61 (ADM1177-2ARMZ-R7)
43ADM1176 1 3.15V to 16.5V 100mV 3 1.7m 12-bit ADC, Digital Interface Hot Swap Controller and I2C® Power Monitor $2.61 (ADM1176-1ARMZ-R7)
44ADM1175 1 3.15V to 16.5V 100mV 3 1.7m 12-bit ADC, Digital Interface Hot Swap Controller and Digital Power Monitor with Convert Pin $2.61 (ADM1175-4ARMZ-R7)
45ADM4210 1 2.7V to 16.5V 50mV 12 650m - Low Voltage Hot Swap Controller in 6-pin TSOT Package $2.05 (ADM4210-1AUJZ-RL7)
46ADM1172 1 2.7 to 16.5 50mV 12 650m - 2.7 V to 16.5 V Hot Swap Controller with Power-Good Comparator $2.08 (ADM1172-1AUJZ-RL7)
47ADM1171 1 2.7 to 16.5 50mV 12 650m Current Monitor 2.7 V to 16 V Hot Swap Controller with Current Sense Output $2.30 (ADM1171-2AUJZ-RL7)
48ADM1170Reference Circuit Available 1 1.6V to 16.5V 50mV 12 650m - 1.6 V to 16.5 V Hot Swap Controller $2.19 (ADM1170-1AUJZ-RL7)
49LTC4245 4 ±12 or 3.3, 12, 3.3, 3.3 aux, 5 25mV (3.3,5), 50mV (±12) 10 3m 8-bit ADC, Digital Interface Multiple Supply Hot Swap Controller with I2C Compatible Monitoring $5.95 (LTC4245CUHF#PBF)
50LTC4261 1 -12V to -100V 50mV 10 2m 10-bit ADC, Digital Interface Negative voltage hot swap controller with ADC and I2C, Defaults to latchoff, -2 for Auto-Retry $5.95 (LTC4261CGN#PBF)