IOS子系统

ADI引领隔离式信号调理技术发展已超过20年。ADI IOS产品提供面向工业信号调理应用的完整模块化解决方案。这些产品是隔离式信号调理器的标杆,具有业内无与伦比的性价比。
产品选型表

IOS子系统

  按住Shift键进行二次排序
SortOrderPart#Input TypeInput_RangeOutput TypeIsolated OutputOutput Range IOS ModBW -3 dB
(typ)
(Hz)
VsPrice (1000+)
($ US)
17B41 V +/- 5V to +/- 50V Voltage Y 0-10V, 1-5V 10000 24 $100.47 (7B41-01-1)
27B40 mV +/- 10mV to +/- 1V Voltage Y 0-10V, 1-5V 10000 24 $99.28 (7B40-01-2)
35B42 I 0-20mA, 4-20mA Voltage Y 1-5V, 2-10V 100 5 $130.23 (5B42-01)
45B36 Potentiometer 0-10 kohm Voltage Y 0-5V 4 5 $130.23 (5B36-01)
55B35 RTD Refer to Data Sheet Voltage Y 0-5V 4 5 $130.23 (5B35-01)
65B46 Frequency 20 kHz to 275 kHz Voltage Y +/- 5V, 0-5V- 5 $118.38 (5B46-01)
75B45 Frequency 500 Hz to 20 kHz Voltage Y +/- 5V, 0-5V- 5 $118.38 (5B45-01)
87B47 TC Refer to Data Sheet Voltage Y 0-10V, 1-5V 3 24 $122.02 (7B47-E-07-1)
97B39 V 0-10 V, 1-5 V Voltage Y 0-20mA, 4-20mA 100 24 $79.44 (7B39-01)
107B37 TC Refer to Data Sheet Voltage Y 0-10V, 1-5V 3 24 $92.57 (7B37-E-04-1)
117B35 I 4-20 mA Voltage Y 0-10V, 1-5V 100 24 $95.70 (7B35-01-1)
127B34 RTD Refer to Data Sheet Voltage Y 0-10V, 1-5V 3 24 $96.77 (7B34-01-1)
137B33 V or mA 0-5 V, 1-5 V Voltage Y 0-10V, 1-5V 100 24 $70.10 (7B33-01-1)
147B32 I 0-20 mA, 4-20 mA Voltage Y 0-10V, 1-5V 100 24 $80.08 (7B32-01-1)
157B31 V +/- 5V to +/- 50V Voltage Y 0-10V, 1-5V 3 24 $92.57 (7B31-01-1)
167B30 mV +/- 10mV to +/- 1V Voltage Y 0-10V, 1-5V 3 24 $92.57 (7B30-01-1)
177B27 TC Refer to Data Sheet Voltage Y 0-10V, 1-5V 3 24-
187B22 V +/- 10V- Y +/- 10V 400 ±25 $93.47 (7B22)
197B21 V +/- 10V- Y +/- 10V 300 ±25 $93.48 (7B21)
207B14 RTD Refer to Data Sheet Voltage N 0-10V, 1-5V 3 24 $73.68 (7B14-01-2)
216B21 n/a Software Settable- Y RS-485 or RS-232 3 5-
226B50 Digital TTL or CMOS RS-485 N RS-485 or RS-232 1000 5-
236B13 RTD Refer to Data Sheet- Y RS-485 or RS-232 4 5-
241B41 RTD Refer to Data Sheet Voltage Y +/- 10V 3 ±15 $124.85 (1B41AN)
256B12 mV, V Refer to Data Sheet- Y RS-485 or RS-232 4 5-
266B11 I, mV, TC, V Refer to Data Sheet- Y RS-485 or RS-232 4 5-
275B38 Gage +/-10mv to +/- 200mV Voltage Y +/- 5V 10000 5 $120.53 (5B38-02)
283B20 AC Gage 1.5mV rms to 150mV rms Current, Voltage N +/- 10V, 0-20mA, 4-20mA 100 ±15-
291B51 TC Refer to Data Sheet Voltage Y +/- 10V 3 ±15 $113.69 (1B51AN)
301B22 Vin 0-1V to 0-10V Voltage Y 0-20mA, 4-20mA 400 ±15 $83.16 (1B22AN)
311B21 Vin 0-1V to 0-10V Current Y 0-20mA, 4-20mA 100 ±15 $60.60 (1B21AN)
325B47 TC Refer to Data Sheet Voltage Y 0-5V 4 5 $132.60 (5B47-B-11)
335B41 V +/- 1V to +/- 20V Voltage Y +/- 5V, 0-5V 10000 5 $100.44 (5B41-01)
345B40 mV +/-10mv to +/- 100mV Voltage Y +/- 5V, 0-5V 10000 5 $100.44 (5B40-01)
355B39 V +/- 5V, 0-5V Voltage Y 0-20mA, 4-20mA 400 5 $100.44 (5B39-01)
365B37 TC Refer to Data Sheet Voltage Y +/- 5V, 0-5V 4 5 $100.44 (5B37-B-06)
375B34 RTD Refer to Data Sheet Voltage Y 0-5V 4 5 $100.44 (5B34-01)
385B32 I 0-20 mA, 4-20 mA Voltage Y +/- 5V, 0-5V 4 5 $101.18 (5B32-01)
395B31 V +/- 1V to +/- 20V Voltage Y +/- 5V, 0-5V 4 5 $100.44 (5B31-01)
405B30 mV +/-10mv to +/- 100mV Voltage Y +/- 5V, 0-5V 4 5 $100.44 (5B30-01)
411B31 Gage Refer to Data Sheet Voltage Y +/- 10V 20000 ±15-
423B47 TC Refer to Data Sheet Voltage Y 0 to +10V, 0-20mA, 4-20mA 3 ±15-
433B46 Frequency 520 Hz to 25 kHz Current, Voltage Y 0-20mA, 4-20mA- ±15-
443B45 Frequency 25 Hz to 1100 Hz Current, Voltage Y 0-10V, 0-20mA, 4-20mA- ±15-
453B44 AC V 50V rms to 550V rms Current, Voltage Y +/- 10V, 0-20mA, 4-20mA 3 ±15-
463B43 AC V 1V rms to 50V rms Current, Voltage Y 0-10V, 0-20mA, 4-20mA 3 ±15-
473B18 Gage +/- 5mV to +/- 500mV Current, Voltage N +/- 10V, 0-20mA, 4-20mA 10000 ±15-
483B41 V +/- .5V to +/- 20V Current, Voltage Y +/- 10V, 0-20mA, 4-20mA 10000 ±15-
493B40 mV +/- 5mV to +/- 500mV Current, Voltage Y +/- 10V, 0-20mA, 4-20mA 10000 ±15-
503B39 V +/- 10V, 0-10V- Y 0-20mA, 4-20mA 400 ±15-
513B37 TC Refer to Data Sheet Current, Voltage Y +/- 10V, 0-20mA, 4-20mA 3 ±15-
523B34 RTD Refer to Data Sheet Current, Voltage Y +/- 10V, 0-20mA, 4-20mA 3 ±15-
533B32 I 0-20mA, 4-20mA Current, Voltage Y +/- 10V, 0-20mA, 4-20mA 3 ±15-
543B31 V +/- .5V to +/- 20V Current, Voltage Y +/- 10V, 0-20mA, 4-20mA 3 ±15-
553B30 mV +/- 5mV to +/- 500mV Current, Voltage Y +/- 10V, 0-20mA, 4-20mA 3 ±15-
563B16 Gage +/- 5mV to +/- 500mV Current, Voltage N 0-20mA, 4-20mA 3 ±15-
57AC2626--------