HART modem

HART® technology is an accompaniment to many of Analog Devices’ tailored industrial 4 mA to 20 mA converters. HART technology offers a complementary mode of communication to 4 mA to 20 mA that provides additional information in the form of remote diagnostics and system troubleshooting where it can be used to enhance the safety integrity level rating of a system. ADI offers a family of HART modems and 4 mA to 20 mA converters that can be used together to realize a robust, accurate, and HART Foundation registered solution.
产品选型表

HART modem

  按住Shift键进行二次排序
SortOrderPart#Converter Primary FunctionOscillator on ChipIntegrated RX FilteringTemp RangeInterfacePrice (1000+)
($ US)
1AD5700-1Reference Circuit Available HART Modem Yes Yes -40 to 125°C UART $4.25 (AD5700-1ACPZ-RL7)
2AD5700Reference Circuit Available HART Modem No Yes -40 to 125°C UART $3.75 (AD5700ACPZ-RL7)
3AD5737 4-20 Loop Interface-- -40 to 105°C QSPI, Serial $8.93 (AD5737ACPZ)
4AD5421Reference Circuit Available 4-20 Loop Interface-- -40 to 105°C QSPI, Serial $4.85 (AD5421ACPZ-REEL7)