Fanout Buffers

Fanout Buffers are able to create multiple copies of input signal at their output and distribute them amaong several loads while achieving fast rise/fall time and low jitter. Input and output interfaces are CML and output voltage swing can be adjusted externally.
产品选型表

Fanout Buffers

  按住Shift键进行二次排序
SortOrderPart#FunctionData Rate
(max)
(bps)
Clock Input
(max)
(Hz)
Output Rise Time
(typ)
(s p-p)
Output Fall Time
(typ)
(s p-p)
Vout p-p
(typ)
(V p-p)
Vout p-p
(min)
(V p-p)
Vout p-p
(max)
(V p-p)
Power
(typ)
(W)
Vs
(typ)
(V)
US Price 100 to 499
($ US)
1LTC6955-1-------- 1.3 3.3-
2LTC6955-------- 1.3 3.3-
3HMC744 Fanout Buffers 14G 14G 22p 20p 1.1 600m 1.3 290m 3.3 $110.72 (HMC744LC3)
4HMC724 Fanout Buffers 14G 14G 19p 18p 1.1- 1.2 300m -3.3 $110.72 (HMC724LC3)
5HMC850 Fanout Buffers 28G 20G 16p 15p 1.1 600m 1.25 315m -3.3 $163.84 (HMC850LC3TR)
6HMC720 Fanout Buffers 14G 14G 19p 18p 1.1 600m 1.1 300m -3.3 $61.38 (HMC720LP3E)
7HMC987 Fanout Buffers- 8G 65 65 1.6-- 0.7722 3.3 $10.64 (HMC987LP5ETR)
8HMC940 Fanout Buffers 13G 13G 26p 25p 1.17 600m- 440m -3.3 $239.61 (HMC940LC4BTR-R5)
9HMC842 Fanout Buffers 45G 28G 11p 11p 1.1 400m 1.2 465m -3.3 $616.69 (HMC842LC4B)