数据路径管理

The ADI Data Path Management portfolio offers Data Path Signal Conditioners, Digital Crosspoint Switches, Level Translators, Serializer/Deserializer & Selector Muxes and Track/Hold Amplifiers for meeting the tight requirements of modern high data rate system. ADI's system solution focused products are easy to integrate to any signal chain with single supply usage while achieving low jitter, high output swing, fast rise/fall time.

数据路径管理

  按住Shift键进行二次排序
SortOrderPart#FunctionData Rate
(max)
(bps)
Vs
(typ)
(V)
Power
(typ)
(W)
Price (1000+)
($ US)
1HMC7545 Signal Conditioner 14.2G 2.5 340m-
2ADN4612 Crosspoint Switch 11.3G- 150m $27.95 (ADN4612ACPZ)
3HMC6545 Signal Conditioner 32G 3.3 430m-
4HMC1061 Track and Hold-- 2.34-
5HMC1027- 14.2G 1.8--
6HMC760 Track and Hold-- 1.42-
7HMC661 Track and Hold-- 1.59-
8ADN4605 Crosspoint Switch 4.25G- 130m $89.97 (ADN4605ABPZ)
9HMC958 Selector Mux/De-Mux 14G -3.3 294m-
10HMC955 Serializer/De-Serializer 32G -3.3--
11HMC954 Serializer/De-Serializer 32G -3.3--
12HMC858 Selector Mux/De-Mux 14G -3.3 221m-
13HMC857 Crosspoint Switch 14G -3.3--
14HMC855 Serializer/De-Serializer 28G -3.3--
15HMC854 Serializer/De-Serializer 28G -3.3--
16HMC848 Serializer/De-Serializer 45G 3.3--
17HMC847 Serializer/De-Serializer 36G 3.3--
18ADN4604 Crosspoint Switch 4.25G- 130m $29.65 (ADN4604ASVZ-RL)
19AD8155 Buffer Mux/Demux 6.5G-- $17.46 (AD8155ACPZ-R7)
20HMC748 Selector Mux/De-Mux 14G 3.3 250m-
21ADN4600 Crosspoint Switch 4.25G- 125m $13.85 (ADN4600ACPZ)
22AD8158 Buffer Mux/Demux 6.5G- 115m $19.76 (AD8158ACPZ)
23ADN8102 Crosspoint Switch 3.75G- 125m $15.06 (ADN8102ACPZ-R7)
24HMC728 Selector Mux/De-Mux 14G -3.3 250m-
25HMC678 Selector Mux/De-Mux 13G -3.3 250m-
26AD8156 Crosspoint Switch 6.25G- 175m-
27AD8153 Buffer Mux/Demux 3.2G- 100m $5.69 (AD8153ACPZ)
28ADG3301 Level Translation 50M-- $0.48 (ADG3301BKSZ-REEL7)
29ADG3123 Level Translation 200k-- $2.40 (ADG3123BRUZ)
30AD8159 Buffer Mux/Demux 3.2G- 125m $12.45 (AD8159ASVZ)
31ADG3300 Level Translation 50M-- $1.67 (ADG3300BRUZ-REEL7)
32ADG3308 Level Translation 50M-- $1.67 (ADG3308BCPZ-REEL)
33ADG3304 Level Translation 50M-- $1.00 (ADG3304BCPZ-REEL)
34ADG3248 Level Translation, Serializer/De-Serializer 1.244G 3.3- $0.70 (ADG3248BKSZ-REEL7)
35ADG3243 Level Translation 1.5G-- $0.70 (ADG3243BRJZ-REEL7)
36ADG3242 Level Translation 1.5G-- $0.70 (ADG3242BRJZ-REEL7)
37ADG3241 Level Translation 1.5G-- $0.54 (ADG3241BKSZ-500RL7)
38ADG3247 Level Translation 1.244G-- $1.39 (ADG3247BRUZ)
39ADG3246 Level Translation 1.244G-- $0.88 (ADG3246BCPZ)
40ADG3245 Level Translation 1.244G-- $0.84 (ADG3245BCPZ)
41ADG3233 By-Pass SW, Level Translation 10M-- $0.68 (ADG3233BRMZ)
42ADG3231 Level Translation 10M-- $0.54 (ADG3231BRJZ-REEL7)
43AD8152 Crosspoint Switch 3.2G- 60m $144.89 (AD8152JBPZ)
44ADG3257 Level Translation, Serializer/De-Serializer 933M 3.3- $0.72 (ADG3257BRQZ)
45AD8151 Crosspoint Switch 3.2G- 82.5m-
46AD8150 Crosspoint Switch 1.5G- 82.5m-