视频编解码器

对于需要互补的高精度、高速视频数模转换器和模数转换器的设计人员而言,ADI公司提供了一代视频编解码器。ADV7202的设计目的是为专有视频系统、ASIC或FPGA提供模拟视频输入/输出功能,它提供原始视频转换和基本模拟信号处理及调理,以实现高效的、合理分隔的系统架构。
产品选型表

Video CODECs

  按住Shift键进行二次排序
SortOrderPart#Video-Display Primary FunctionADC Resolution
(bits)
DAC Resolution
(bits)
ADC Output Sample Rate (max)
(SPS)
DAC Update Rate
(SPS)
ADC ChannelsDAC OutputsVsupply (min)
(V)
Vsupply (max)
(V)
1ADV7202 CODEC 10 10 54M 200M 5 4 3.3 5