视频缓冲器

When your design calls for an amplifier with a video buffer gain equal to 1 or 2, Analog Devices has the answer. Our easy to use amplifiers are specifically designed for G=1 and G=2 to help you minimize design time.
产品选型表

Video Buffers

  按住Shift键进行二次排序
SortOrderPart#Vs span
(min)
(V)
Vs span
(max)
(V)
Iq/Amp
(typ)
(A)
# of AmpsBW -3 dB
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
VNoise Density
(typ)
(V/rtHz)
Shut- downAmp FeaturesUS Price 1000 to 4999
($ US)
1AD8075 9 11 24m 3 550M 1.35k 22n Yes Video Amplifiers, Video Buffers $2.22
2AD8074 9 11 24m 3 600M 1.6k 19.5n Yes Video Amplifiers, Video Buffers $2.22
3AD8509 3.3 6.5 944µ 9- 7- No LCD Driver, Video Buffers-
4AD8079 6 12 10m 2 260M 800 2n No Video Amplifiers, Video Buffers $4.56