MIPI Video Devices

The abundance of the MIPI® interface in mobile applications has driven its proliferation into other application areas such as the automotive and broader consumer environments. Analog Devices, an established provider of video products, offers a range of MIPI video devices that provide interfaces to the latest generations of system on chip (SoC) processors. Typical applications for MIPI video devices include the rear-view camera function in the automotive environment and HDMI® output from portable devices featuring a MIPI-capable SoC. The MIPI video device portfolio offers a variety of solutions.
产品选型表

MIPI Video Devices

  按住Shift键进行二次排序
SortOrderPart#Video Primary FunctionInput Type# of Video InputsOutput Type# of Video OutputsAutomotiveTemp RangeNDA RequiredPrice (1000+)
($ US)
1ADV7282A-M MIPI, Video Decoder Analog SD 6 Analog MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.50 (ADV7282AWBCPZ-M)
2ADV7282A Video Decoder Analog SD 4 Analog Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $5.50 (ADV7282AWBCPZ)
3ADV7281A-M MIPI, Video Decoder Analog SD 4 Analog MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.15 (ADV7281AWBCPZ-M)
4ADV7280A-M MIPI, Video Decoder Analog SD 8 Analog MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $4.50 (ADV7280AWBCPZ-M)
5ADV7280A Video Decoder Analog SD 4 Analog Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $4.50 (ADV7280AWBCPZ)
6ADV7535 HDMI/DVI Tx, MIPI MIPI-DSI 1 DSI (4 lane) HDMI 1 HDMI No -10 to 85°C Yes $4.46 (ADV7535BCBZ-RL)
7ADV7482 HDMI/DVI Rx, MIPI, Video Decoder Analog SD, HDMI, Pixel Bus 1 HDMI, 8 Analog, 8-bit Pixel Bus MIPI-CSI, Pixel Bus 2 CSI (4-lane:1-lane), 8-bit Pixel Bus Yes -40 to 85°C No $7.37 (ADV7482BBCZ)
8ADV7481 HDMI/DVI Rx, MIPI, Video Decoder Analog SD, HDMI, MHL, Pixel Bus 1 HDMI, 1 MHL, 8 Analog, 8-bit Pixel Bus MIPI-CSI, Pixel Bus 2 CSI (4-lane:1-lane), 8-bit Pixel Bus Yes -40 to 85°C No $7.82 (ADV7481BBCZ)
9ADV7480 HDMI/DVI Rx, MIPI HDMI, Pixel Bus 1 HDMI, 8-bit Pixel Bus MIPI-CSI, Pixel Bus 2 CSI (4-lane:1-lane), 8-bit Pixel Bus Yes -40 to 85°C No $7.01 (ADV7480BBCZ)
10ADV7782 APIX, LVDS, MIPI APIX, LVDS (OpenLDI) 1 APIX, 1 LVDS MIPI-CSI 2 CSI (4-lane:1-lane) Yes -40 to 85°C Yes-
11ADV7282-M MIPI, Video Decoder Analog SD 6 Analog MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.50 (ADV7282WBCPZ)
12ADV7282 Video Decoder Analog SD 4 Analog Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $5.50 (ADV7282WBCPZ)
13ADV7281-MA MIPI, Video Decoder Analog SD 8 Analog MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.92 (ADV7281WBCPZ-MA)
14ADV7281-M MIPI, Video Decoder Analog SD 6 Analog MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.15 (ADV7281WBCPZ)
15ADV7281 Video Decoder Analog SD 4 Analog Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $5.15 (ADV7281WBCPZ)
16ADV7280-M MIPI, Video Decoder Analog SD 8 Analog MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $4.05 (ADV7280BCPZ)
17ADV7280 Video Decoder Analog SD 4 Analog Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $4.05 (ADV7280BCPZ)