模数转换器

模数转换器可以转换模拟电气信号,用于数据处理。ADI公司拥有业界最齐全的模数转换器系列,可提供符合各种性能、功耗、成本和尺寸需求的产品。作为全球领先的供应商,ADI公司的这些数据转换器可在各类应用中实现精确可靠的转换性能,包括通信、能源、医疗、仪器仪表和测量、电机和功率控制、工业自动化和航空航天/国防。ADI公司还提供多种模数转换器资源,在产品选型到电路设计的项目各阶段为工程师提供帮助。
Precision and General Purpose ADC Finder
Resolution (Bits) ADC Throughput Rate (SPS)
<1K 1 - 100k 100 - 250k 250 - 450k 450k - 1M 1M - 10M
18 - 24 (46) (37) (21) (16) (29) (28)
14 - 17 (40) (24) (64) (40) (63) (81)
8 - 13 (1) (54) (57) (27) (67) (90)
High-Speed ADC Finder
Resolution (Bits) ADC Throughput Rate (MSPS)
10 - 50 50 - 100 100 - 250 250+
>/=16 (26) (26) (27) (3)
14 - 15 (31) (43) (62) (25)
12 - 13 (37) (41) (57) (23)
10 - 11 (15) (20) (26) (3)
</=9 (7) (9) (9) (7)

基于28 nm CMOS的高速转换器创新

推出首批新型RF转换器系列产品,适合4G/5G多频段无线通信基站、多标准生产测试系统和防务电子等GHz带宽应用。基于28 nm CMOS技术,这些ADC和DAC提供一流的带宽、功耗和动态范围,覆盖最多的信号频段数。

高速转换器芯片设计


High Speed Converter
HR White