精准电阻器网络

Analog Devices 可提供在整个温度范围内具有卓越匹配规格指标的四通道电阻器网络。我们所有的电阻器均可独立地使用和偏置,从而使其成为可得益于匹配电阻器的任何应用之便捷和通用的选择。我们的电阻器网络提供了在高准确度差动放大器、电压基准和桥式电路中所需要的精准比例式稳定性。
产品选型表

Precision Resistor Network

  按住Shift键进行二次排序
SortOrderPart#CommentsLong Term Stability
(typ)
(ppm/rtkHr)
Resistance
(Ohms)
Number of ResistorsResistor Matching Tempco
(typ)
(ppm/°C)
Resistor Matching Max
(typ)
(%)
US Price 1000 to 4999
($ US)
1LT5400B-8 2 x 1k, 2 x 9k Quad Matched Resistor Network 2 2 x 1k, 2 x 9k 4 200m 25m $3.49 (LT5400BCMS8E-8#PBF)
2LT5400B-7 2 x 1.25k, 2 x 5k Quad Matched Resistor Network 2 2 x 1.25k, 2 x 5k 4 200m 25m $3.49 (LT5400BCMS8E-7#PBF)
3LT5400B-6 2 x 1k, 2 x 5k Quad Matched Resistor Network 2 2 x 1k, 2 x 5k 4 200m 25m $3.49 (LT5400BCMS8E-6#PBF)
4LT5400B-5 4 x 1M Quad Matched Resistor Network 2 4 x 1M 4 200m 25m $3.49 (LT5400BCMS8E-5#PBF)
5LT5400B-4 4 x 1k Quad Matched Resistor Network 2 4 x 1k 4 200m 25m $3.49 (LT5400BCMS8E-4#PBF)
6LT5400B-3 2 x 10k, 2 x 100k Quad Matched Resistor Network 2 2 x 100k, 2 x 10k 4 200m 25m $3.49 (LT5400BCMS8E-3#PBF)
7LT5400B-2 4 x 100k Quad Matched Resistor Network 2 4 x 100k 4 200m 25m $3.49 (LT5400BCMS8E-2#PBF)
8LT5400B-1 4 x 10k Quad Matched Resistor Network 2 4 x 10k 4 200m 25m $3.49 (LT5400BCMS8E-1#PBF)
9LT5400A-5 4 x 1M Quad Matched Resistor Network 2 4 x 1M 4 200m 10m $8.74 (LT5400ACMS8E-5#PBF)
10LT5400A-4 4 x 1k Quad Matched Resistor Network 2 4 x 1k 4 200m 10m $8.74 (LT5400ACMS8E-4#PBF)
11LT5400A-3 2 x 10k, 2 x 100k Quad Matched Resistor Network 2 2 x 100k, 2 x 10k 4 200m 10m $8.74 (LT5400ACMS8E-3#PBF)
12LT5400A-2 4 x 100k Quad Matched Resistor Network 2 4 x 100k 4 200m 10m $8.74 (LT5400ACMS8E-2#PBF)
13LT5400A-1 4 x 10k Quad Matched Resistor Network 2 4 x 10k 4 200m 10m $8.74 (LT5400ACMS8E-1#PBF)