滤波器单元式部件

Analog Devices 提供了门类宽泛的连续时间和时钟可调 (开关电容器) 滤波器单元式部件产品。这些器件是专为对采用传统滤波器结构 (例如:Butterworth、Cauer、Bessel 和 Chebyshev) 的带通、高通、低通、陷波或全通滤波器实现方案进行简化而设计。
产品选型表

Filter Building Blocks

  按住Shift键进行二次排序
SortOrderPart#CommentsFilter Order
(order)
Filters Per PackagePreconfiguredFo Max
(typ)
(Hz)
Fo/FclkClock TunableRealizationFo Min
(typ)
(Hz)
US Price 1000 to 4999
($ US)
1LT1568 Two 2nd Order Stages, Excellent for Matched Pair 2-pole Butterworths 4 2 Lowpass or Bandpass 5M N/A No Butterworth 100k $4.25 (LT1568CGN#PBF)
2LT1567 Wideband Buffer and Diff Out Amp, Flexible 2nd Order Filter, Fcuttoff up to 5MHz 2 1 Universal 5M N/A No-- $1.85 (LT1567CMS8#PBF)
3LTC1562-2 Continuous-Time, Four 2nd Order Filters, Center Freq Range: 20kHz to 300kHz 8 4 Universal 300k N/A No- 20k $8.95 (LTC1562CG-2#PBF)
4LTC1562 Continuous-Time, Four 2nd Order Filters, Center Freq Range: 10kHz to 150kHz 8 4 Universal 150k N/A No- 10k $8.95 (LTC1562CN#PBF)
5LTC1067-50 Rail-to-Rail, Very Low Noise, Single 3V Supply 4 2 Universal 17k 2.02:01:00 Yes- 1k $3.50 (LTC1067-50CS#PBF)
6LTC1067 Rail-to-Rail, Very Low Noise, Single 3V Supply 4 2 Universal 17k 4.04:01:00 Yes- 1k $3.50 (LTC1067CS#PBF)
7LTC1068-50 4 Identical 2nd Order Filters, Low Noise, Center Frequency Error 0.3% 8 4 Universal 50k 2.02:01:00 Yes- 1k $6.35 (LTC1068-50CG#PBF)
8LTC1068-25 4 Identical 2nd Order Filters, Low Noise, Center Frequency Error 0.3% 8 4 Universal 50k 1.01:01:00 Yes- 1k $6.35 (LTC1068-25CG#PBF)
9LTC1068-200 4 Identical 2nd Order Filters, Low Noise, Center Frequency Error 0.3% 8 4 Universal 50k 8.08:01:00 Yes- 1k $6.35 (LTC1068-200CG#PBF)
10LTC1068 4 Identical 2nd Order Filters, Low Noise, Center Frequency Error 0.3% 8 4 Universal 50k 4.04:01:00 Yes- 1k $6.15 (LTC1068CN#PBF)
11LTC1264 High Speed, 4 Identical Filters, Double-Sampling for Improved Aliasing 8 4 Universal 200k 12/31/1899 8:01:00 PM Yes- 1k $9.45 (LTC1264CN#PBF)
12LTC1164 Low Noise, Low Power, Wide Dynamic Range Filter 8 4 Universal 20k 100, 50:1 Yes- 1k $8.10 (LTC1164CN#PBF)
13LTC1064 Low Noise, Quad, Center Frequency Range Up to 140kHz 8 4 Universal 140k 100, 50:1 Yes- 1k $8.10 (LTC1064CN#PBF)
14LTC1061 Center Frequency Up to 35kHz, Low Offset, 90dB SNR- 3 Universal 35k- Yes- 1k $7.45 (LTC1061CN#PBF)
15LTC1059 Low Noise, Center Frequency Range is 0.1Hz to 40kHz, MF5 Replacement 2 1 Universal 40k 100, 50:1 Yes- 1k $3.10 (LTC1059CN#PBF)
16LTC1060 Center Frequency Up to 30kHz, Improved MF10 Replacement 4 2 Universal 20k 100, 50:1 Yes- 1k $3.70 (LTC1060CN#PBF)