CAT-5视频驱动器

ADI公司为设计人员提供性能稳定的高速、三路、差分或单端输入至差分输出CAT-5视频驱动器系列。该技术为最高分辨率分量视频信号而设计,但也可用于在5类UTP电缆或差分印刷电路板(PCB)传输线路上传输任何类型的模拟信号或高速数据。这些驱动器采用我们的第二代XFCB双极性工艺制造,具有700 MHz的大信号带宽和快速压摆率,在50 MHz下可提供于–60 dB达成的输出幅度和相位匹配平衡。
产品选型表

CAT-5视频驱动器

  按住Shift键进行二次排序
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Shut- downIn V- Headroom
(typ)
(V)
In V+ Headroom
(typ)
(V)
Is
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
Out V- Headroom
(typ)
(V)
Out V+ Headroom
(typ)
(V)
Price (1000+)
($ US)
1AD8142 3 285M 1250 Yes 0 0.5 47m 0 5 0.18 0.4 $1.65 (AD8142ACPZ-RL)
2AD8141 3 275M 1250 Yes 0 0.5 44m 0 5 0.18 0.4 $1.65 (AD8141ACPZ-R7)
3AD8148 3 700M 3k No 0 0 62.5m 4.5 11-- $3.13 (AD8148ACPZ-R7)
4AD8147Reference Circuit Available 3 600M 3k No 0 0 61.5m 4.5 11-- $3.03 (AD8147ACPZ-RL)
5AD8146 3 700M 3k No 0 0 57m 4.5 11-- $2.92 (AD8146ACPZ-R7)
6AD8133 3 450M 1.6k Yes 0 0 28m 5 10 1.9 1.6 $2.62 (AD8133ACPZ-REEL7)
7AD8134 3 450M 1.6k Yes 0 0 31m 5 10 1.9 1.6 $2.62 (AD8134ACPZ-REEL7)
8AD8131 1 400M 2k No 2 0 11.5m 2.8 11 1.4 1.4 $1.82 (AD8131ARMZ-REEL)