基带可编程VGA滤波器

Analog Devices’ RF VGAs, IF VGAs, and variable gain control products offer the high performance needed for communications, instrumentation, and military designs. The portfolio includes continuous analog linear in dB products based on X-AMP® interpolation architectures and digital step controlled products providing as fine as 0.25 dB step and linear in volts digital control. Furthermore, ADI RF VGAs are highly integrated with digitally controlled multipole analog filters integrated on-chip as well as AGC circuits for automatic level control.
产品选型表

基带可编程VGA滤波器

  按住Shift键进行二次排序
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(min)
(dB)
Gain
(max)
(dB)
OIP3
(typ)
(dBm)
NF
(typ)
(dB)
Vs
(typ)
(V)
Is
(typ)
(A)
# of ChannelsUS Price 1000 to 4999
($ US)
1ADRF6520 Baseband Programmable VGA-Filters 0 1.25G -7 53- 10.5 3.3 425m 2 $15.89 (ADRF6520ACPZ-R7)
2ADRF6518 Baseband Programmable VGA-Filters, VGA 10M 1.1G -36 -66 36 16 3.3 360m 2 $11.95 (ADRF6518ACPZ-R7)
3HMC1023 Baseband Programmable VGA-Filters 5M 72M 0 10 30 10 5 240m--
4ADRF6516 Baseband Programmable VGA-Filters, VGA 10M 31M -5 45 40 25 3.3 360m 2 $10.30 (ADRF6516ACPZ-R7)
5ADRF6510Reference Circuit Available Baseband Programmable VGA-Filters, VGA 10M 31M -5 45 27 28 5 258m 2 $8.99 (ADRF6510ACPZ-R7)
6HMC900 Baseband Programmable VGA-Filters 3.5M 50M 0 10 30 12 5 130m--