集成互阻放大器的光电检测器

ADI的互阻放大器系列产品提供了完整的单芯片解决方案,可将光电二极管的电流转换为差分电压输出,支持从155 Mbps到11.1 Gbps的数据速率。ADI的互阻放大器还具有低输入噪声电流、高输入过载电流和低功耗特性,可以广泛地应用于1x2x4x光纤信道、10GBASE-LX4、高达OC-192 FEC和10Gb的SONET/SDH。而且,ADI互阻放大器产品对如TO-Cans的SFP ROSA封装进行了版图优化。

Photo Detector with Integrated Transimpedance Amplifiers

  按住Shift键进行二次排序
SortOrderPart#Data Rate
(max)
(bps)
Input OMA Sensitviity
(typ)
(dBm)
Vout p-p
(max)
(V p-p)
Voutput TypeUS Price 1000 to 4999
($ US)
1ADN3010-11 11.3G -16.5 450m Differential $3.75