RMS响应检波器

Recognized as the pioneer and leader in RF detectors, Analog Devices offers a broad portfolio of high performance logarithmic amplifiers and TruPwr™ rms responding detectors. ADI logarithmic amplifiers measure signals up to 100 dB dynamic range, from dc to microwave, and accuracies of ±0.2 dB, and are well-suited for both RSSI and transmit power level detection. The TruPwr rms detectors address the challenge of measuring complex waveforms found in spread spectrum CDMA/W-CDMA and higher order QAM modulation systems and provide an accurately scaled dc voltage, which is the rms equivalent of the input waveform.
产品选型表

RMS响应检波器

  按住Shift键进行二次排序
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Is
(typ)
(A)
Price (1000+)
($ US)
1ADL5920 9k 7G 50- 150m-
2LTC5596 100M 40G 35 1.25 30m $35.00 (LTC5596IDC#TRPBF)
3ADL5904Reference Circuit Available 0 6G 45 0.5 3.5m $2.30 (ADL5904ACPZN-R7)
4HMC1120 0 3.9G 72 0.5 70m-
5ADL5903 200M 6G 35 0.2 2.5m $2.35 (ADL5903ACPZN-R7)
6ADL5906Reference Circuit Available 10M 10G 67 1 70m $5.59 (ADL5906ACPZN-R2)
7ADL5511 0 6G 47 0.1 21.5m $7.33 (ADL5511ACPZ-R7)
8HMC1030 0 3.9G 69 0.5 143m-
9LTC5587 10M 6G 40 1 3m $5.17 (LTC5587IDD#PBF)
10LTC5583 40M 6G 60 0.5 80.5m $9.50 (LTC5583IUF#PBF)
11LTC5582 40M 10G 57 0.5 41.6m $6.20 (LTC5582IDD#PBF)
12ADL5902Reference Circuit Available 50M 9G 65 0.5 73m $6.33 (ADL5902ACPZ-R7)
13ADL5505 450M 6G 36 0.1 1.8m $2.40 (ADL5505ACBZ-P7)
14HMC909 0 5.8G 40 0.5 42m-
15HMC1021 0 3.9G 70 0.5 75m-
16HMC1020 0 3.9G 72 0.75 55m-
17HMC1010 0 3.9G 62 0.5 48m-
18ADL5504 450M 6G 35 0.1 1.8m $2.90 (ADL5504ACBZ-P7)
19AD8363 50 6G 60 0.5 60m $3.55 (AD8363ACPZ-R7)
20ADL5502Reference Circuit Available 450M 6G 35 0.1 3m $5.97 (ADL5502ACBZ-P7)
21LT5581 10M 6G 40 1 1.4m $2.29 (LT5581IDDB#TRPBF)
22LT5570 40M 2.7G 51 0.5 26.5m $5.75 (LT5570IDD#PBF)
23ADL5501 50M 6G 30 0.1 1.1m $2.42 (ADL5501AKSZ-R7)
24ADL5500 100M 6G 30 0.25 1m $2.78 (ADL5500ACBZ-P7)
25AD8364 0 2.7G 60 0.5 70m $7.94 (AD8364ACPZ-REEL7)
26AD8362 50 3.8G 65 1 20m $6.33 (AD8362ARUZ-REEL7)
27AD8361 0 2500M 30 0.25 1.1m $3.80 (AD8361ARMZ-REEL)