驱动放大器

Analog Devices driver amplifiers are available in a wide range of medium power general purpose amplifiers covering the frequency range from 400 MHz (IF) to RF microwave and W-Band (86 GHz). These driver amplifiers include output powers from 15 dBm up to approximately 1 watt while covering various frequencies, bandwidths and gain levels. Most designs are internally matched to 50 Ohms with designs that include both bare die and packaged parts. All Analog Devices driver amplifiers are fully specified over frequency, temperature, and supply voltage.
产品选型表

驱动放大器

  按住Shift键进行二次排序
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(typ)
(dB)
OP1dB
(typ)
(dBm)
OIP3
(typ)
(dBm)
Device MatchVs
(typ)
(V)
Is
(typ)
(A)
Price (100-499)
($ US)
1HMC1022A-Die Driver Amp, Wideband Distributed Amps 0 48G 12 21.5 32-- 150m $207.22 (HMC1022A)
2HMC5805A Driver Amp, Wideband Distributed Amps 0 40G 11.5 24.5 29 Internal 10 175m $103.04 (HMC5805ALS6)
3HMC8142 Driver Amp, Power Amp 81G 86G 21 25 29 Internal 4 450m $117.71 (HMC8142)
4HMC7543 Driver Amp, Power Amp 71G 76G 21.5 25 30 Internal 4 450m $117.71 (HMC7543)
5HMC1131 Driver Amp 24G 35G 22 24 35 Internal 5 225m $41.75 (HMC1131LC4)
6HMC1082 Driver Amp, Low Phase Noise 5.5G 18G 22 24 35 Internal 5 220m $21.21 (HMC1082LP4E)
7ADL5324 Driver Amp 400M 4G 14 27.2 45.5 External 3.3 60m-
8ADL5606 Driver Amp 1.8G 2.7G 24.3 30.8 45.5 External 5 362m-
9ADL5605 Driver Amp 700M 1G 23 31.4 43.4 External 5 307m-
10ADL5604 Driver Amp 700M 2.7G 12.2 29.1 42.2 External 5 318m-
11HMC789 Driver Amp 810M 2.7G 11 25 42 External 5 125m $4.03 (HMC789ST89E)
12ADL5321 Driver Amp 2.3G 4G 14 25.7 41 External 3.3 37m-
13HMC-ABH264-Die Driver Amp 34G 42G 18.5 18 29 Internal 5 120m $40.07 (HMC-ABH264)
14HMC635LC4Reference Circuit Available Driver Amp, Wideband Distributed Amps 18G 40G 18.5 22 27 Internal 5 280m $54.84 (HMC635LC4)
15HMC635-Die Driver Amp, Wideband Distributed Amps 18G 40G 19.5 23 29 Internal 5 280m $93.54 (HMC635)
16HMC634LC4 Driver Amp, Wideband Distributed Amps 5G 20G 21 22 29 Internal 5 180m $43.96 (HMC634LC4)
17HMC634-Die Driver Amp, Wideband Distributed Amps 5G 20G 22 23 31 Internal 5 180m $42.80 (HMC634)
18HMC633LC4 Driver Amp, Wideband Distributed Amps 5.5G 17G 30 23 30 Internal 5 180m $43.74 (HMC633LC4)
19HMC633-Die Driver Amp, Wideband Distributed Amps 5G 17G 29 23 30 Internal 5 180m $32.56 (HMC633)
20ADL5320Reference Circuit Available Driver Amp 400M 2.7G 13.2 25.7 42 External 3.3 47m-
21HMC-AUH320-Die Driver Amp 71G 86G 15 15- Internal 4 130m $65.86 (HMC-AUH320)
22HMC-AUH318-Die Driver Amp 71G 76G 24 17.5- Internal 4 130m $121.28 (HMC-AUH318)
23HMC-AUH317-Die Driver Amp 81G 86G 22 17.5- Internal 4 160m $121.28 (HMC-AUH317)
24HMC-AUH256-Die Driver Amp 17.5G 41G 21 20 27 Internal 5 295m $42.50 (HMC-AUH256)
25HMC-AUH249-Die Driver Amp, Wideband Distributed Amps 0 35G 15 21- Internal 5 200m $125.45 (HMC-AUH249)
26HMC-APH634-Die Driver Amp 81G 86G 12 19- Internal 4 240m $140.07 (HMC-APH634)
27HMC-APH633-Die Driver Amp 71G 76G 13 20- Internal 4 240m $140.07 (HMC-APH633)
28HMC-APH596-Die Driver Amp 16G 33G 17 24 33 Internal 5 400m $47.51 (HMC-APH596)
29HMC-APH510-Die Driver Amp 37G 40G 20 26 35 Internal 5 640m $16.58 (HMC-APH510)
30HMC-APH403-Die Driver Amp 37G 45G 21 23 32 Internal 5 475m $52.72 (HMC-APH403)
31HMC-APH196-Die Driver Amp 17G 30G 20 22 31 Internal 5 400m $66.59 (HMC-APH196)
32HMC-ABH241-Die Driver Amp 50G 66G 24 17 25 Internal 5 220m $80.00 (HMC-ABH241)
33HMC-ABH209-Die Driver Amp 55G 65G 13 16 25 Internal 5 80m $64.03 (HMC-ABH209)
34HMC609LC4 LNA 2G 4G 20 21.5 36.5 Internal 6 170m $51.46 (HMC609LC4)
35HMC609-Die LNA 2G 4G 20.5 21 36.5 Internal 6 170m $30.81 (HMC609)
36HMC608 Driver Amp 9.5G 11.5G 29 27 33 Internal 5 310m $87.22 (HMC608LC4TR)
37HMC594LC3B LNA 2G 4G 10 21 36 Internal 6 100m $27.24 (HMC594LC3B)
38HMC594-Die LNA 2G 4G 10 21 36 Internal 6 100m $21.22 (HMC594)
39ADL5323 Driver Amp 1.7G 2.4G 20 28 43.5 Internal 5 320m-
40HMC451LP3 Driver Amp 5G 18G 18 19.5 28 Internal 5 120m $23.09 (HMC451LP3)
41HMC451LC3 Driver Amp 5G 20G 19 19 29 Internal 5 114m $38.92 (HMC451LC3)
42HMC451-Die Driver Amp 5G 20G 20 20 30 Internal 5 127m $28.55 (HMC451)
43HMC383LC4 Driver Amp 12G 30G 15 16 25 Internal 5 100m $43.63 (HMC383LC4)
44HMC383-Die Driver Amp 12G 30G 16 16.5 25 Internal 5 100m $39.56 (HMC383)
45HMC450 Driver Amp 0.8G 1G 26 26 40 External 5 310m $6.12 (HMC450QS16GE)
46HMC499LC4 Driver Amp 21G 32G 17 23 34 Internal 5 200m $40.80 (HMC499LC4)
47HMC499-Die Driver Amp 21G 32G 16 24 33 Internal 5 200m $43.33 (HMC499)
48HMC498LC4 Driver Amp 17G 24G 22 24.5 36 Internal 5 250m $43.62 (HMC498LC4)
49HMC498-Die Driver Amp 17G 24G 24 25 34 Internal 5 250m $45.69 (HMC498)
50HMC465LP5 Driver Amp, Wideband Distributed Amps 0 20G 15 23 28 Internal 8 160m $306.96 (HMC465LP5)
51HMC465-Die Driver Amp, Wideband Distributed Amps 0G 20G 17 22 30 Internal 8 160m $164.33 (HMC465)
52HMC442LM1 Driver Amp 17.5G 24G 14 21.5 27 Internal 5 85m $62.81 (HMC442LM1)
53HMC442LC3B Driver Amp 17.5G 25.5G 13 22 26 Internal 5 84m $42.02 (HMC442LC3B)
54HMC442-Die Driver Amp 17.5G 25.5G 15 21.5 28 Internal 5 84m $23.96 (HMC442)
55HMC441LP3 Driver Amp, Low Phase Noise 6.5G 13.5G 14 18 29 Internal 5 95m $20.68 (HMC441LP3)
56HMC441LM1 Driver Amp, Low Phase Noise 7G 15.5G 16 19 30 Internal 5 90m $57.88 (HMC441LM1)
57HMC441LH5 Driver Amp, Low Phase Noise 7G 15.5G 15 19 32 Internal 5 90m $149.09 (HMC441LH5)
58HMC441LC3B Driver Amp, Low Phase Noise 6G 18G 17 20 32 Internal 5 95m $38.75 (HMC441LC3B)
59HMC441-Die Driver Amp, Low Phase Noise 7G 15G 15.5 20 32 Internal 5 95m $22.32 (HMC441)
60HMC415 Driver Amp 4.9G 5.9G 20 23 32 External 3 285m $8.62 (HMC415LP3E)
61HMC407 Driver Amp 5G 7G 15 25 40 Internal- 230m $8.44 (HMC407MS8GE)
62HMC406 Driver Amp 5G 5.9G 18 27 38 External 5 300m $8.94 (HMC406MS8GE)
63HMC326 Driver Amp, Low Phase Noise 3G 4.5G 21 23.5 36 Internal 5 130m $5.46 (HMC326MS8GE)