零漂移放大器

ADI公司是低漂移运算放大器的领先者,其产品组合在业界同类产品中最为齐全。零漂移放大器可以动态地校正失调电压,以实现nV级失调电压和极低的失调漂移,从而满足随着温度和时间变化而保持稳定失调电压的应用需求。零漂移放大器为设计人员提供了很多好处:首先,温漂和1/f噪声在系统中始终起着干扰作用,很难以其它方式消除。
产品选型表
ADA4522-2 Zero-Drift, Precision Op Amp Simplifies Board Design

ADA4522 Product Family

The ADA4522-1, ADA4522-2, ADA4522-4, zero-drift op amp family operates within a supply voltage range of 4.5 V to 55 V and exhibits noise performance that is at least 35 percent better than its closest competitor and provides the ease-of-use of a precision op amp with the ultra-low offset and drift of a zero-drift op amp.

模拟设置工具:ADIsimPE

ADIsimPE由SIMetrix/SIMPLIS供电,是针对模拟和混合信号电路设计和开发而优化的电路仿真套件。 SIMetrix模式适合用来仿真通用非开关电路。 它能完全兼容Pspice,用于工业标准SPICE模型中。

ADIsimPE

零漂移放大器

  按住Shift键进行二次排序
SortOrderPart## of AmpsVos
(max)
(V)
Vos TC
(max)
(V/°C)
VNoise Density
(typ)
(V/rtHz)
0.1 to 10 Hz VNoise
(typ)
(V p-p)
GBP
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Iq/Amp
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
US Price 1000 to 4999
($ US)
1LTC2066 1 30n 90n 1.9µ 100k 17.5m 7.4µ 1.7 5.25 $1.20 (LTC2066IS5#TRPBF)
2LTC2058 1 25n 9n 200n 2.5M 1.6 950µ 4.75 36 $1.50 (LTC2058IS8E#PBF)
3LTC2063 1 30n 230n 4.8µ 20k 3.5 1.3µ 1.7 5.25 $1.50 (LTC2063IS5#TRPBF)
4ADA4522-1 1 15n 5.8n 117n 2.7M 1.7 840µ 4.5 55 $0.84 (ADA4522-1ARZ)
5ADA4522-4 4 15n 5.8n 117n 2.7M 1.7 830µ 4.5 55 $3.10 (ADA4522-4ARUZ-RL)
6ADA4522-2 2 15n 5.8n 117n 2.7M 1.7 830µ 4.5 55 $1.46 (ADA4522-2ARZ-R7)
7LTC2057HV 1 15n 11n 200n 1.5M 1.2 800µ 4.75 60 $2.19 (LTC2057HVIS8#PBF)
8LTC2057 1 15n 11n 200n 1.5M 1.2 800µ 4.75 36 $1.14 (LTC2057IS8#PBF)
9ADA4528-2Reference Circuit Available 2 2.5µ 15n 5.9n 99n 3.4M 500m 1.4m 2.2 5.5 $1.52 (ADA4528-2ACPZ-R7)
10ADA4638-1Reference Circuit Available 1 4.5µ 800n 66n 1.2µ 1.5M 1.5 850µ 4.5 30 $1.28 (ADA4638-1ACPZ-R7)
11ADA4528-1Reference Circuit Available 1 2.5µ 15n 5.9n 99n 3.4M 500m 1.4m 2.2 5.5 $0.98 (ADA4528-1ARMZ)
12AD8629S-----------
13ADA4051-1 1 17µ 100n 95n 1.96µ 125k 60m 15µ 0 5 $0.93 (ADA4051-1AKSZ-R7)
14ADA4051-2Reference Circuit Available 2 15µ 100n 95n 1.96µ 125k 60m 13µ 0 5 $1.47 (ADA4051-2ARMZ-RL)
15AD8639Reference Circuit Available 2 60n 60n 1.2µ 1.5M 2 1.5m 4.5 16 $1.86 (AD8639ACPZ-REEL)
16AD8638Reference Circuit Available 1 60n 60n 1.2µ 1.5M 2 1.5m 4.5 16 $1.08 (AD8638ARJZ-REEL7)
17AD8539 2 15µ 100n 52n 1.2µ 430k 400m 210µ 2.7 5 $0.72 (AD8539ARZ-REEL)
18AD8538 1 13µ 100n 50n 430k 400m 180µ 2.7 5 $0.50 (AD8538ARZ)
19AD8630 4 20n 22n 500n 2.5M 1 850µ 2.7 5.5 $2.73 (AD8630ARZ)
20AD8629Reference Circuit Available 2 20n 22n 500n 2.5M 1 850µ 2.7 5.5 $1.47 (AD8629ARMZ)
21LTC2055HV 2 30n- 1.6µ 500k 500m 135µ 2.7 11 $2.00 (LTC2055HVCMS8#PBF)
22LTC2055 2 30n- 1.6µ 500k 500m 135µ 2.7 6 $1.60 (LTC2055CMS8#PBF)
23LTC2054HV 1 30n- 1.6µ 500k 500m 150µ 2.7 11 $1.25 (LTC2054HVCS5#TRPBF)
24LTC2054 1 30n- 1.6µ 500k 500m 150µ 2.7 6 $1.00 (LTC2054CS5#TRPBF)
25AD8628Reference Circuit Available 1 20n 22n 500n 2.5M 1 850µ 2.7 5.5 $0.96 (AD8628ARTZ-REEL7)
26LTC2052HV 4 30n- 1.5µ 3M 2 850µ 2.7 11 $4.55 (LTC2052HVCS#PBF)
27LTC2052 4 30n- 1.5µ 3M 2 850µ 2.7 6 $3.65 (LTC2052CS#PBF)
28LTC2050HV 1 30n- 1.5µ 3M 2 800µ 2.7 11 $1.45 (LTC2050HVCS8#PBF)
29LTC2050 1 30n- 1.5µ 3M 2 800µ 2.7 6 $1.15 (LTC2050CS8#PBF)
30LTC2051HV 2 30n- 1.5µ 3M 2 850µ 2.7 11 $2.50 (LTC2051HVCS8#PBF)
31LTC2051 2 30n- 1.5µ 3M 2 850µ 2.7 6 $2.00 (LTC2051CS8#PBF)
32AD8574 4 40n 51n 1.3µ 1.5M 400m 975µ 2.7 5.5 $3.40 (AD8574ARUZ-REEL)
33AD8572 2 40n 51n 1.3µ 1.5M 400m 975µ 2.7 5.5 $1.78 (AD8572ARUZ)
34AD8571 1 40n 51n 1.3µ 1.5M 400m 975µ 2.7 5.5 $1.11 (AD8571ARMZ-REEL)
35AD8554 4 40n 42n 1.5M 400m 975µ 2.7 5 $3.43 (AD8554ARZ-REEL7)
36AD8552 2 40n 42n 1.5M 400m 975µ 2.7 5 $1.94 (AD8552ARUZ-REEL)
37AD8551 1 40n 42n 1.5M 400m 975µ 2.7 5 $1.22 (AD8551ARZ)
38LTC1152 1 10µ 100n 100n 700k 500m 2.2m 3 14 $3.15 (LTC1152CN8#PBF)
39LTC1250 1 10µ 50n 15n 750n 1.5M 10 3m 4.75 18 $2.85 (LTC1250CN8#PBF)
40LTC1047 2 10µ 50n- 3.5µ 200k 200m 60µ 4.75 16 $4.85 (LTC1047CN8#PBF)
41LTC1151 2 50n- 1.5µ 2M 2.5 900µ 4.75 36 $5.80 (LTC1151CN8#PBF)
42LTC1150 1 10µ 50n- 1.8µ 2.5M 3 800µ 4.75 32 $3.70 (LTC1150CN8#PBF)
43LTC1049 1 10µ 100n 80n 800k 800m 200µ 4.75 18 $2.15 (LTC1049CN8#PBF)
44LTC1051 2 50n 70n 1.5µ 2.5M 4 1m 4.75 16.5 $4.05 (LTC1051CN8#PBF)
45LTC1053 4 50n 70n 1.5µ 2.5M 4 1m 4.75 16.5 $7.50 (LTC1053CN#PBF)
46LTC1050 1 50n 90n 1.6µ 2.5M 4 1m 4.75 18 $2.15 (LTC1050CN#PBF)
47LTC1052 1 50n 30n 1.5µ 1.2M 4 1.7m 4.75 18 $4.10 (LTC1052CN8#PBF)