Milcom

ADI’s portfolio supports a wide range of communications architectures from traditional super-heterodyne to direct conversion and RF sampling. ADI’s Agile Transceivers can be customized and configured for a wide range of data link applications. With core operation from VHF to 6GHz, these single chip tunable transceivers minimize the number of discrete components needed, hence reducing size, weight and power (SWaP) for software-defined-radio (SDR) systems. ADI’s high-speed ADC’s and DAC’s enable wideband capabilities while GaAs and GaN amplifiers offer higher power and efficiency in smaller footprints. Up-conversion to X- and K-Bands is enabled with ADI’s PLL, VCO, Mixer, Filter and Amplifier products.

Analog Devices is committed to advancements in communications technology through continuous development of state-of-the-art components, modules and subsystems. The wide use of these technologies in commercial wireless applications drives costs down for Aerospace/Defense system designers.

信号链

(2)

点击以下系统框图

Reference Designs

Evaluation Boards

保持联系的三种方式