TQFP – 散热增强型

Thermally Enhanced Thin Quad Flat Pack, body
thickness 1.0mm

chip image

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
100 ld TQFP-ED(w/ 6.5mm exposed pad) (sv-100-1) pdf pdf
100 ld TQFP-ED(w/ 6.5mm exposed pad on top) (sv-100-2) pdf pdf
100 ld TQFP w/ 9.5mm exposed pad (sv-100-3) pdf pdf
100 ld TQFP w/ 5mm exposed pad (sv-100-4) pdf pdf
100 ld TQFP w/ 8mm exposed pad on top (sv-100-7) pdf pdf
100 ld TQFP w/ 6.1mm exposed pad (sv-100-8) pdf pdf
128 ld TQFP (14x14mm W6.35EP) (sv-128-1) pdf pdf
48 ld TQFP-EP (2.0mm² exposed pad on Top) (sv-48-1) pdf pdf
48 ld TQFP-EP (2.0mm² exposed pad on bottom) (sv-48-2) pdf pdf
48 ld TQFP-EP (7x7 w/3.5mm exposed pad) (sv-48-4) pdf pdf
48 ld TQFP-EP (7x7 w/5.1mm exposed pad) (sv-48-5) pdf pdf
52 ld TQFP_EP(10x10 w/6.5ep) (sv-52-1) pdf pdf
52 ld TQFP_EP(10x10 w/7.3 ep) (sv-52-2) pdf pdf
64 lead TQFP_EP (10x10mm w/6mm ep) (sv-64-2) pdf pdf
64 lead TQFP_EP(10x10mm w/7.50 EP _T) (sv-64-3) pdf pdf
64 lead TQFP_EP(10x10mm w/7.50 EP_B) (sv-64-4) pdf pdf
64 lead TQFP_EP (10x10mm w/6.64mm ep) (sv-64-5) pdf pdf
80 ld TQFP with exposed pad (sv-80-1) pdf pdf
80 ld TQFP-EP (12x12mm w/9.5x6.5mm EP) (sv-80-2) pdf pdf
80 ld TQFP-EP (12x12mm w/9.5mm EP) (sv-80-3) pdf pdf
80 ld TQFP-EP (14x14mm w/9.5mm EP) (sv-80-4) pdf pdf