MQFP – 散热增强型

Thermally Enhanced Quad Flat Package, body
thickness of 2.0, 2.7, and 3.5mm

The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements.

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
240 ld MQFP (32x32mm /w 25mm Heat slug) (sp-240-1) pdf pdf
240 ld MQFP (32x32mm /w 24mm Heat slug) (sp-240-2) pdf PDF