QFP (四方扁平封装)

CCQFP(陶瓷)

Ceramic Quad Flat Packages, with or without heatsinks   查看更多

LQFP(厚1.4mm)

Low Profile Quad Flat Package, body thickness 1.4mm   查看更多

LQFP(带散热器)

Low Profile Quad Flat Package with heatsink, body thickness 1.4mm   查看更多

MQFP

Metric Quad Flat Package, body thickness of 2.0,
2.7, and 3.5mm   查看更多

MQFP – 散热增强型

Thermally Enhanced Quad Flat Package, body
thickness of 2.0, 2.7, and 3.5mm   查看更多

TQFP – 散热增强型

Thermally Enhanced Thin Quad Flat Pack, body
thickness 1.0mm   查看更多

TQFP(薄型、1.0mm)

Thin Quad Flat Pack, body thickness 1.0mm   查看更多