概览

产品详情

Demonstration circuit 2504A is a step-down converter featuring LT8630. The LT8630 is a monolithic, variable frequency, current mode synchronous step-down switching regulator. The demo board is designed for 12V output from a 13V to 100V input. The wide input range makes it suitable for regulating power from a variety of sources, including automotive, industrial systems and telecom supplies. The power switch, compensation and other necessary circuits are inside of the LT8630 to minimize external components and simplify design.

相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。