概览

产品详情

Demonstration Circuit 2045A featuring the LTC3118 is a dual input fixed frequency synchronous buck-boost converter with an intelligent integrated low-loss Power-Path™. The unique all N-Channel architecture provides efficient operation from either input source to a programmable output voltage above, below or equal to the input. Voltage capability of up to 18V provides flexibility and voltage margin for a variety of applications and power sources.

相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。