Space

To address the most challenging applications, our space portfolio is offered in die form with Class K die qualifications as monolithic hermetic devices or as fully integrated solutions in the form of a system in a package. We support MIL-PRF-38535 for QMLV space grade devices, source controlled drawings for specific customer requirements, and can perform radiation testing for total dose, ELDRS, and single event effects to guarantee product performance in the harsh environment of space. MIL-STD-883 test methods, including 100% electrical, environmental, and burn-in screening, a 1000-hour life test, and wafer lot acceptance testing form an integral part of the quality conformance inspection for our space devices.

信号链

(1)

点击以下系统框图

保持联系的三种方式