ADUM3223

PRODUCTION

3 kV rms Isolated Precision Half-Bridge Driver, 4 A Output

Viewing:

Part Details

  • 4 A peak output current
  • Working voltage
    • High-side or low-side relative to input: 537 V peak
    • High-side to low-side differential: 800 V peak
  • High frequency operation: 1 MHz maximum 
  • 3.3 V to 5 V CMOS input logic
  • 4.5 V to 18 V output drive 
  • UVLO at 2.5 V VDD1
    • ADuM3223A/ADuM4223A UVLO at 4.1 V VDD2
    • ADuM3223B/ADuM4223B UVLO at 7.0 V VDD2
    • ADuM3223C/ADuM4223C UVLO at 11.0 V VDD2
  • Precise timing characteristics 
    • 54 ns maximum isolator and driver propagation delay
    • 5 ns maximum channel-to-channel matching
  • CMOS input logic levels 
  • High common-mode transient immunity:>25 kV/μs
  • Enhanced system-level ESD performance per IEC 61000-4-x 
  • High junction temperature operation: 125°C 
  • Thermal shutdown protection 
  • Default low output
  • Safety and regulatory approvals
    • ADuM3223 narrow-body, 16-lead SOIC 
      • UL recognition per UL 1577 
        • 3000 V rms for 1 minute SOIC long package 
      • CSA Component Acceptance Notice 5A 
      • VDE certificate of conformity 
        • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
        • VIORM = 560 V peak 
  • Qualified for automotive applications


ADUM3223

3 kV rms Isolated Precision Half-Bridge Driver, 4 A Output

ADuM3223 Functional Block Diagram ADuM3223 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Buck Regulators with Digital Power System Management 1
ADP1055 RECOMMENDED FOR NEW DESIGNS Digital Controller for Power Supply Applications with PMBus Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM3223A
  • ADUM3223B
  • ADUM3223C

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADuM3223-ADuM4223

Evaluation Board for ADuM3223 and ADuM4223

Features and Benefits

  • 4 A peak output current
  • High frequency operation: 1 MHz maximum
  • CMOS input logic levels
  • 4.5 V to 18 V output drive
  • Supports TO-263 or TO-252 IGBT/MOSFETs
  • Bootstrap option

Product Details

The EVAL-ADuM3223AEBZ and EVAL-ADuM4223AEBZ support the ADuM3223 and ADuM4223 isolated precision half-bridge drivers, respectively. Because the evaluation boards have footprints for IGBTs and MOSFETs in TO-263 or TO-252 packages, the ADuM3223 and ADuM4223 can be evaluated with many different power devices. The evaluation boards also allow the high-side supply to be bootstrapped to the low-side supply.


The ADuM3223A model represents a superset of the ADuM3223 models because it has the lowest minimum output voltage (4.5 V). The ADuM3223B and ADuM3223C models have minimum out-put voltages of 7.5 V and 11.5 V, respectively. In the same way, the ADuM4223A model represents a superset of the ADuM4223 models.


Complete information about the ADuM3223 and ADuM4223 is available in the ADuM3223/ADuM4223 data sheet, which should be consulted in conjunction with UG-368 when using the evaluation board.

EVAL-ADuM3223-ADuM4223
Evaluation Board for ADuM3223 and ADuM4223
eval-adum3223-adum4223

Latest Discussions

Recently Viewed