ADuCM322

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontrollers, Analog I/O with MDIO Interface, ARM Cortex-M3

Viewing:

Part Details

  • Analog input/output
    • Multichannel, 12-bit, 1 MSPS analog-to-digital converter (ADC)
      • Up to 16 ADC input channels
      • 0 V to VREF analog input range
      • Single-ended modes
      • AVDD and IOVDD monitors
    • 12-bit voltage output digital-to-analog converters (VDACs)
      • 8 VDACs with a range of 0 V to 2.5 V or AVDD outputs
    • Voltage comparator
  • Microcontroller
    • ARM Cortex-M3 processor, 32-bit RISC architecture
    • Serial wire port supports code download and debug
  • Clocking options
    • 80 MHz phase-locked loop (PLL) with programmable divider
    • Trimmed on-chip oscillator (±3%)
    • External 16 MHz crystal option
    • External clock source up to 80 MHz
  • Memory
    • 2 × 128 kB independent Flash/EE memories
    • 10,000 cycle Flash/EE endurance
    • 20-year Flash/EE retention
    • 32 kB SRAM
  • Software triggered in-circuit reprogrammability via management data input/output (MDIO)
  • On-chip peripherals
    • MDIO slave up to 4 MHz
    • 2 × I2C, 2 × SPI, UART
    • Multiple general-purpose input/output (GPIO) balls: 3.6 V compliant
    • 7 × 1.2 V compatible when used for MDIO
    • 32-element programmable logic array (PLA)
    • 3 general-purpose timers
    • Wake-up timer
    • Watchdog timer
    • 16-bit pulse width modulator (PWM)
  • Power
    • Supply range: 2.9 V to 3.6 V
    • Flexible operating modes for low power applications
  • Packages and temperature range
    • 6 mm × 6 mm, 96-ball CSP_BGA package
    • Fully specified for −40°C to +105°C ambient operation
  • Tools
    • QuickStart development system
    • Full third-party support
ADuCM322
Precision Analog Microcontrollers, Analog I/O with MDIO Interface, ARM Cortex-M3
ADuCM322 Functional Block Diagram ADuCM322 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuCM322

ADuCM322 Evaluation Board 

Product Details

The ADuCM322 is a dual-die stack system on-chip designed for diagnostic control on fixed wavelength laser optical module applications. It features a 16-bit (14-bit accurate) multichannel SAR ADC, an ARM® Cortex™-M3 processor, 8 voltage DACs, 4 current output DACs, and flash/EE memory packaged in a 6 mm × 6 mm 96 ball BGA package.


The ADuCM322 development system allows evaluation of ADuCM322 silicon. This quick start guide introduces the support features and the tools supplied with the evaluation kit. In addition, it shows and describes how to connect the evaluation hardware.


This guide works as a tutorial by providing a step-by-step account of how to download evaluation versions of third party software tools. Instructions are provided on how to load code examples that are supplied.


Working through this user guide (UG-910) brings users to a stage whereby they can start to generate and download their own user code for use in their own unique end-system requirements.

EVAL-ADuCM322
ADuCM322 Evaluation Board 
EVAL-ADuCM322 Image

Latest Discussions

Recently Viewed