ADR5043

PRODUCTION

Precision Micropower Shunt Mode Voltage Reference Applications (3.0 Vout)

Viewing:

Part Details

  • Ultracompact SC70 and SOT-23 packages
  • Low temperature coefficient: 75 ppm/°C (maximum)
  • Pin compatible with LM4040/LM4050
  • Initial accuracy: ±0.1%
  • No external capacitor required
  • Wide operating current range: 50 µA to 15 mA
  • Extended temperature range: −40°C to +125°C
  • Qualified for automotive applications
ADR5043
Precision Micropower Shunt Mode Voltage Reference Applications (3.0 Vout)
ADR5040/5041/5043/5044/5045 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADR5043
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

Figure 1. CN0588 Simplified Block Diagram.
CN0588 Circuits from the lab

DC to 10 kHz MEMS-Based IEPE Vibration Sensor

Features and Benefits

  • Mechanically enclosed and machine mountable
  • IEPE interface to retrofit into existing machines
  • Power and data over a single wire, power comes from host
  • Has a frequency range from DC up to 10 kHz and response within ±3 dB
  • Resonant frequency around 12.5 kHz
CN0588
DC to 10 kHz MEMS-Based IEPE Vibration Sensor
Figure 1. CN0588 Simplified Block Diagram.
EVAL CN0588 EBZ ANGLE web
EVAL CN0588 EBZ TOP web
EVAL CN0588 EBZ BOTTOM web
CN0588 Mechnical Enclosure front

Latest Discussions

Recently Viewed