ADF4108S

RECOMMENDED FOR NEW DESIGNS

Aerospace PLL Frequency Synthesizer

Viewing:

Overview

  • 7.0 GHz bandwidth
  • 3.2 V to 3.6 V power supply
  • Separate charge pump supply (VP) allows extended tuning voltage in 3.3 V systems
  • Programmable, dual-modulus prescaler 8/9, 16/17, 32/33, or 64/65
  • Programmable charge pump currents
  • Programmable antibacklash pulse width
  • 3-wire serial interface
  • Analog and digital lock detect
  • Hardware and software power-down mode
  • Loop filter design possible with ADIsimPLL
ADF4108S
Aerospace PLL Frequency Synthesizer
ADF4108 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed