ADAU1361

PRODUCTION

Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL

Viewing:

Part Details

  • 24-bit stereo audio ADC and DAC: >98 dB SNR
  • Sampling rates from 8 kHz to 96 kHz
  • Low power: 7 mW record, 7 mW playback, 48 kHz at 1.8 V
  • 6 analog input pins, configurable for single-ended or differential inputs
  • Flexible analog input/output mixers
  • Stereo digital microphone input
  • Analog outputs: 2 differential stereo, 2 single-ended stereo, 1 mono headphone driver output
  • PLL supporting input clocks from 8 MHz to 27 MHz
  • Analog automatic level control (ALC)
  • Microphone bias reference voltage
  • Analog and digital I/O: 1.8 V to 3.65 V
  • I2C and SPI control interfaces
  • Digital audio serial data I/O: stereo and time-division multiplexing (TDM) modes
  • Software-controllable clickless mute
  • Software power-down
  • 32-lead, 5 mm × 5 mm LFCSP
  • −40°C to +85°C operating temperature range

ADAU1361
Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
ADAU1361 Functional Block Diagram ADAU1361 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Class-D Audio Amplifiers 2
SSM2305 PRODUCTION Filterless, High Efficiency, Mono 2.8 W, Class-D Audio Amplifier
SSM2306 NOT RECOMMENDED FOR NEW DESIGNS 2 W, Filterless, Class-D Stereo Audio Amplifier
Product 6
ADMP401 Obsolete Omnidirectional Microphone with Bottom Port and Analog Output
ADMP404 Obsolete Omnidirectional Microphone with Bottom Port and Analog Output
ADMP405 Obsolete Omnidirectional Microphone with Bottom Port and Analog Output
ADMP504 Obsolete UltraLow Noise Microphone with Bottom Port and Analog Output
ADMP421 Obsolete iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output
ADMP521 Obsolete Ultra-Low Noise Microphone with Bottom Port and PDM Digital Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-ADAU1361

ADAU1361 Evaluation Board

Product Details

The EVAL-ADAU1361Z includes both single-ended and differential stereo line-level analog audio inputs as well as a digital audio interface. Single-ended and differential analog outputs are also provided, as well as a stereo capless headphone output.

The USBi provides power and the I2C communications interface to the evaluation board. A switch allows the ADAU1361 to operate at either 3.3 V or 1.8 V. The SigmaStudio programming software is used for all register controls and SigmaDSP® core programming.

A header is included for interfacing to stereo digital microphones.

EVAL-ADUSB2EBZ

ADUSB2EBZ Evaluation Board

Features and Benefits

EVAL-ADUSB2EBZ "USBi"
  • Digital I/O: USB input, I2C/SPI output
  • DC Supply: 5 V (USB) 

Product Details

The Analog Devices USBi “USB Interface” (EVAL-ADUSB2EBZ) board is the interface between your PC's USB port and SigmaDSP hardware's data input pins. This interface can be used with any evaluation board which includes an External SPI/I²C header (Aardvark Header). The EVAL-ADUSB2EBZ board is capable of both SPI and I²C communication (which is user selectable) and can supply IOVDD of either 3.3V or 1.8V.The USBi interface is powered from the computer's USB port.

To Install the USBi Board:

  • Connect the USB cable to the USBi Board a spare USB port on your PC.
  • The Windows “Found New Hardware Wizard” will launch.
  • Choose “Install from a list or a specific location” and click “Next”.
  • Select “Search for the best driver in these locations” and Check the box for “Include this location in the search.”
  • Press the “Browse” button and locate the appropriate driver file in the SigmaStudio application folder (default folder is C:\Program Files\Analog Devices Inc\Sigma Studio\USB drivers): Select the CyUSB.inf file.
  • Click “Continue Anyway” if you're prompted with “This software has not passed Windows Logo testing.”

Using USBi in SigmaStudio:

To communication between SigmaStudio and the USBi board, a communication channel block must be added to the Schematic design. To locate the block, select the Hardware Configuration Tab, in the ToolBox or Tree ToolBox window choose the “Communication Channels” category, and select the USBi block.


USBi

This block provides connections for multiple processors (ICs / DSPs), allowing you to use multiple processors in a single design. This block allows you to explicitly specify both the communication protocol (SPI or I²C) and the part's address, I²C address or SPI catch line. The DSP hardware's address must match the block's selected address for communication to function properly. See the parts data sheet for more information about addressing (e.g. ADR_SEL, ADDR0, or ADDR1 pins). The default USBi protocol is I²C, to enable SPI, you must first select an SPI address in the block's drop down menu and then perform three write operations (e.g. press the write button the Register Read/Write Window 3 times). The USBi hardware has LEDs which indicate the current mode, I²C or SPI.

EVAL-ADAU1361
ADAU1361 Evaluation Board
EVAL-ADUSB2EBZ
ADUSB2EBZ Evaluation Board

Latest Discussions

Recently Viewed