AD9240

PRODUCTION

Complete 14-Bit, 10 MSPS Monolithic A/D Converter

Viewing:

Part Details

  • Low Power Dissipation: 285 mW
  • Single +5 V Supply
  • Integral Nonlinearity Error: 2.5 LSB
  • Differential Nonlinearity Error: 0.6 LSB
  • Input Referred Noise: 0.36 LSB
  • On-Chip Sample-and-Hold Amplifier and Voltage Reference
  • Signal-to-Noise and Distortion 
  • Ratio: 77.5 dB
  • Spurious-Free Dynamic Range: 90 dB
  • Out-of-Range Indicator
  • Straight Binary Output Data
  • 44-Lead MQFP

AD9240
Complete 14-Bit, 10 MSPS Monolithic A/D Converter
AD9240 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed