AD9057

PRODUCTION

8-Bit, 40/60/80 MSPS A/D Converter

Viewing:

Part Details

  • 8-Bit, Low Power ADC: 200 mW Typical
  • 120 MHz Analog Bandwidth
  • On-Chip 2.5 V Reference and Track-and-Hold
  • 1 Vp-p Analog Input Range
  • Single 5 V Supply Operation
  • 5 V or 3 V Logic Interface
  • Power-Down Mode: <10 mW
  • See datasheet for additional features
AD9057
8-Bit, 40/60/80 MSPS A/D Converter
AD9057 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed