AD8305

PRODUCTION

100 dB-range (10nA-1mA) Logarithmic Converter

Viewing:

Overview

  • Optimized for Fiber-Optic Photodiode Interfacing
  • Measures Current Over Five Decades
    Law Conformance 0.1dB from 10nA to 1mA
  • Single- or dual-supply operation (3 V to 12 V total)
  • Full log-ratio capabilities
  • Nominal Slope of 10 mV/dB (200 mV/Decade)
  • Nominal intercept of 1 nA (set by external resistor)
    Optional adjustment of slope and intercept
  • Complete and temperature stable
  • Rapid response time for a given current level
  • Miniature 16-lead chip scale package
    (LFCSP 3 mm × 3 mm)
  • Low power: ~5 mA quiescent current
AD8305
100 dB-range (10nA-1mA) Logarithmic Converter
AD8305-fbl AD8305 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8305

AD8305 Evaluation Board

Product Details

This page provides ordering information for the AD8305 100 dB-range (10nA-1mA) Logarithmic Converter evaluation board.

EVAL-AD8305
AD8305 Evaluation Board

Latest Discussions

Recently Viewed