AD7992

PRODUCTION

2-Channel, 12-Bit ADC with I2C Compatible Interface in 10-Lead MSOP

Viewing:

Part Details

  • 12-Bit ADC with Fast Conversion Time: 2 µs
  • Two Single-Ended Analog Input Channels
  • Specified for VDD of 2.7 V to 5.5 V
  • Low Power Consumption
  • Fast Throughput Rate: - 188 kSPS
  • Sequencer Operation
  • Automatic Cycle Mode
  • I2C® Compatible Serial Interface
  • I2C® Interface supports:
    Standard, Fast, and High-Speed Modes
  • Out of Range Indicator
  • Pin-Selectable Addressing via AS
  • Automatic Shutdown Mode: - 1 µA max
AD7992
2-Channel, 12-Bit ADC with I2C Compatible Interface in 10-Lead MSOP
AD7992 Functional Block Diagram AD7992 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 4
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADUM1251 PRODUCTION Hot Swappable, Dual I2C Isolators
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
ADuM2251 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Low Input Bias Current Op Amps (≤100 pA) 1
AD8604 PRODUCTION DigiTrim™ RRIO Quad Op Amp with Very Low Offset Voltage
Low Power Op Amps (≤ 1mA/amp) 2
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8032 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
Series Voltage References 7
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR381 PRODUCTION 2.048 V and 2.5 V Bandgap Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
REF191 PRODUCTION 2.048V, Precision Micropower, Low Dropout, Low Voltage Reference
ADR03 PRODUCTION Ultracompact, Precision 2.5 V Voltage Reference
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7992

AD7992 Evaluation Board

Product Details

The EVAL-AD7992EBZ is a fully featured evaluation Board for the AD7992. The evaluation board can be operated in complete standalone mode or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7992
AD7992 Evaluation Board

Reference Designs

CN0288
LVDT Signal Conditioning Circuit
LVDT Signal Conditioning Circuit
CN0301
Universal LVDT Signal Conditioning Circuit
Universal LVDT Signal Conditioning Circuit

Latest Discussions

Recently Viewed